Soldier Solutions - Handheld Surveillance

Filter Products

All Products (4) Grid view Grid view List View List View

Recon® B2-FO

Dual Channel Day/Night Thermal Biocular

The Recon® B2-FO multi-sensor biocular combines long-range imaging and target geo-location in a compact, portable, lightweight package. Integrate B2-FO into a remote kit for wireless operation and live video streaming. Add on a 2.5x extender in the field to increase target range to >10 km for vehicle-size targets. Delivering crisp, clear thermal and visible imagery for target identification at maximum standoff, the Recon B2-FO gives forward observers the flexibility and performance required on today’s battlefield.

Recon® V

Thermal Binocular with EO, Laser Rangefinder and Laser Pointer

The Recon® V is a compact and light yet rugged multi-sensor thermal binocular designed for 24/7 day and night field operations that require enhanced imagery and long standoff range. Its internal GPS, DMC, and long-range laser pointer provide accurate range to target as well as precise location. The 10x continuous zoom optics, MEMS-based electronic stabilization, and high-definition color video display combine to provide unmatched image quality and flexibility.

Recon® V Ultra Lite

Ultra Lightweight Multi-Spectral Imager

Fully operational at less than three pounds, the breakthrough Recon V Ultra Lite provides long-range target detection, recognition, recording and geo-location with an HD color camera and high sensitivity thermal channel. Powered by commercially available AA batteries, the unit has a run time greater than two and a half hours with smart power management. Combined with a highly accurate laser range finder, GPS, digital magnetic compass and intuitive user interface, targets can be quickly located 24/7.

ReconĀ® M18

High Performance Thermal Pocket Scope

The Recon® M18 is a full-featured, high performance pocket-portable tactical scope with a standard 640x480 imager, remote video output, and available laser pointer. It’s MIL hardened and submersible, with low power consumption for long battery life.

Collapse Expand
Compare products (0/3)