Boson VPC w/Cables (421-0061-00)

The Boson video/power/control (VPC) is an accessory that adapts the native high-density electrical connector to a simpler USB-C interface. The Kit includes a VPC adapter, and a USB-C to USB-A cable.

Neutrino LC Camera Link Accessory

The Camera Link accessory converts CMOS video signal into a Camera-Link-compliant output via SDR-26 receptacle. Communication and power are provided via a standard USB-3 micro-B.

Neutrino LC Demonstration Lens

A 22 mm fixed focal length, f/5.5 lens provides a 25°horizontal field of view (HFOV). Includes a mechanical housing for the lens and allows for focus capability via keyed lens barrel and threaded barrel/housing.

Neutrino LC Development Kit

Provides all output options on a single PCB and easy access to the full 80-pin camera interface for development. Includes a flex cable between the board and the camera and a wire harness to the cooler interface.

Neutrino LC USB VPC Kit

The USB Video Power Connector (VPC) kit turns the Neutrino LC camera into a webcam. Power, digital video, and comm are all via USB2. The kit includes a USB-A to USB-C cable.

Neutrino LC USB/Analog VPC Kit

The USB VPC kit with an additional custom 6-foot cable with a BNC pigtail provides an additional analog video signal (NTSC-compliant).

Neutrino LC Utility Kit

Provides all output options on a single PCB. Includes a wire harness to the cooler interface. The accessory board converts video signal into a Camera-Link-compliant output via a SDR-26 receptacle.

Neutrino SX8 Accessory Board

The Utility Kit provides Camera link and HDMI video output to a single development electronics board. The kit includes a wire harness for camera and cooler power. Communication and power to the Neutrino SX8 camera electronics is provided via a USB driver to a virtual COM port. External sync input/output signals are provided with standard MCX connectors. A header connector is provided for RS-422 lens control.

Neutrino SX8 Demonstration Lens

A 30 mm fixed focal length, f/2.5 lens provides a 32° HFOV. Includes a mechanical housing for the lens and allows for focus capability via keyed lens barrel and threaded barrel/housing.

PathFindIR II ECU Mounting Bracket (261-2270-00)

Black-anodized aluminum mounting bracket for PathFindIR II's Electronic Control Unit (ECU).

PathFindIR II ECU Mounting Kit (421-0054-00)

Bracket and attaching hardware for mounting the PathFindIR II Electronics Control Unit (ECU).

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

PathFindIR II ECU Replacement Cable (4137066)

Replacement cable for interfacing the PathFindIR II camera module to the Electronics Control Unit (ECU).

PathFindIR II Installation Kit (421-0053-00)

A complete set of PathFindIR II accessories for installations where in-vehicle displays aren't available or can't be used. Includes a 7" LCD monitor, all required cabling and brackets for the PF II camera and PF II ECU. (Camera and ECU not included.)

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

PathFindIR II Mounting Bracket and Arm (261-2319-00)

Bracket and attaching hardware for mounting the PathFindIR II thermal camera enclosure.

PathFindIR II Replaceable Window Kit (421-0055-00)

High-impact resistant protective window for PathFindIR II.

PathFindIR II Safety Vision 7" LCD Monitor Kit (4105734)

Safety Vision Kit includes: 7" LCD monitor with sun shield, monitor mounting bracket, and monitor power cable.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

PathFindIR II Safety Vision LCD Cable, 9Ft (4105735)

The Safety Vision BNC S-Video cable connects the FLIR PathFindIR system cable to the Safety Vision Monitor cable. (BNC to S-Video)

PathFindIR II Wiring Harness,Power/Video cable, 20 Ft

20-ft power/video cable for PathFindIR II big-rig installations, or other installs where the standard 7-ft cable is not of adequate length.

PRODUCT END-OF-LIFE NOTICE
The end-of-sale date to order the affected product is June 30, 2023. Customers who acquire new product will continue to receive support from Teledyne FLIR until Dec 19, 2025. See the EOL notice below for additional details.

Tau 2 Camera Link Expansion Board (421-0046-00)

The Camera Link module is an expansion board for the Tau cameras that matches the functionality of the VPC Module and adds the ability to access digital data via Camera Link connection. The Camera Link module takes CMOS-type digital data from the Tau camera and converts it to Camera Link. This module does not include a Camera Link cable, frame grabber, or capture software.

Tau 2 Lens Locking Collar

A lens locking collar for Tau 2 narrow field of view lenses. The collar is secured by a 1.5mm socket head screw (furnished) that prevents the lens from moving in the lens mount.

Tau 2 PCB Wearsaver with Solder Pads (421-0047-00)

Adapter that furnishes a solder pad interface. The PCB Wearsaver is a low-profile adapter that attaches to the Tau’s 50-pin Hirose connector, furnishing a solder pad interface. Schematic included.

Tau 2 Starter Kit (421-0051-00)

The Starter Kit includes: PCB Assembly, Lens Focus Tool, Tripod Mount, VPC Module, Photon Replicator Board, Locking Nut, Tau Locking Nut, Tau Quick Start Guide, USB Flash Drive, Latching Cable Assembly, Latching Connector (30pin), Contact Pins (30ea), 1.5mm Hex Key, All-In-One Package, Everything You Need To Get Started. TAU Sold Separately.

Tau 2 Video Cable, MCX to BNC, 6ft (4115262)

6-ft video cable for Tau 2 equipped with a VPC adapter, with micro-coaxial (MCX) connector at the camera end, and BNC connector at the monitor end.

Tau 2 VPC (Video, Power, Communication) Module Kit (421-0039-00)

The Module allows evaluation of the camera core and access to analog video. The Tau Camera can be used with either the VPC Module Accessory (FLIR PN 421-0039-00) or the Camera Link Module Accessory (FLIR PN 421-0046-00). These accessories provide an easy way to evaluate the camera core and access analog and, in the case of the Camera Link Module, digital video during development. The VPC module accessory includes USB-A to USB-mini B cable for power and communications, USB power supply, European power adapter, MCX-to-BNC cable for analog video, and mounting screws.