Bench Instruments - LCR Meters

Filter Products

All Products (4) Grid view Grid view List View List View

Extech 380193

Passive Component LCR Meter

The Extech 380193 is a Passive Component LCR Meter which measures inductance, capacitance, and resistance, with secondary parameters of quality, disperation, or resistance. Set Hi/Lo limits using absolute values or percentage limits. Allows for automatic blown fuse indication.

Extech LCR200

Passive Component LCR Meter

This type 2 sound level meter meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130dB in 2-ranges with accuracy of plus or minus 1.5dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Complete with microphone wind screen and 9V battery.

Extech LCR203

SMD Component Tweezers

The Extech LCR203 are SMD Component Tweezers for use with Extech's LCR200 LCR Meter. These tweezers make it easy to test and sort simultaneously for single handed operation. Tweezers complete the circuit with components easier than separate test leads. Comes with a 6 month warranty.

Extech LCR205

Polymer Conductivity Cell Probe

The Extech LCR205 is an optional chip component fixture for use with LCR200 LCR Meter. The LCR205 is useful for testing tasks like impedance evaluations on SMDs. The unit features three terminals for high, low and guard, as well as an adjustment knob to secure measurement contacts to components being tested.

Collapse Expand
Compare products (0/3)