HVAC & Air Quality - Air Quality Meters

Filter Products

All Products (15) Grid view Grid view List View List View

Extech CO10

Carbon Monoxide Meter

Checking carbon monoxide levels is as easy as pushing just one button with the Extech C010. This meter can measure CO levels up to 1,000 ppm with a resolution of 1 ppm and ±5% or ±10 ppm basic accuracy (whichever is greater). The CO10 sounds an alarm starting at 35 ppm that increases in speed at higher concentrations of CO. Above 200 ppm, the alarm will sound continuously. Additional features include a backlight on the display that can be used in low light areas, max hold, data hold, and auto-power-off. The meter comes complete with a 9-volt battery, protective holster, and case.

Extech CO100

Desktop Indoor Air Quality CO₂

The Extech CO100 is a desktop indoor air quality CO₂ monitor that measures carbon dioxide concentrations (CO₂) from 0 to 9,999 ppm, air temperature from -5°C to 50°C (23°F to 122°F), and humidity from 0.1 to 90% RH. It comes with a user programmable visible and audible CO₂ warning alarm. The meter has a maximum/minimum CO₂ value recall function. The CO100 is complete with a maintenance free NDIR (non-dispersive infrared) CO₂ sensor and a universal AC adaptor.

Extech CO15

Carbon Monoxide (CO) Meter

Check CO levels up to 999ppm with the push of a button using Model CO15. An audible alarm indicator will continuously beep starting at 25ppm (preset warning level - value can be adjusted) and the display will flash until the CO level goes down to normal range. A backlight on the display can be used for low light areas. The meter comes complete with batteries, wrist strap, and pouch.

Extech CO210

Desktop Indoor Air Quality CO2

CO210 is a Desktop Indoor Air Quality CO2 Monitor/Datalogger. Measurement ranges are 0 to 9,999 ppm (CO2), 14 to 140°F (-10 to 60°C) for Air Temperature and 0.1 to 99.9% for Relative Humidity. It features Minimum/Maximum CO2 value recall, Year/Month/Date/Time display, and an Automatic Baseline Calibration (minimum CO2 level over 7.5 days) or manual calibration in fresh air. Comes with AC adapter and user manual.

Extech CO220

Desktop Indoor Air Quality CO2

The Extech CO220 air quality CO2 monitor measures carbon dioxide, air temperature, and humidity. The CO220 also calculates dew point and wet bulb. Use in conference rooms, schools, greenhouses, factories, hotels, hospitals, and any place where high levels of carbon dioxide are generated. It calculates statistical weighted averages of TWA (8 hour Time Weighted Average) and STEL (15 minute Short Term Exposure Limit). Maintenance free NDIR (non-dispersive infrared) CO2 sensor. It can manually store/recall 99 readings. Complete with AC adaptor.

Extech CO230

Indoor Air Quality, Carbon Dioxide (CO2) Monitor

The Extech CO230 measures carbon dioxide (CO₂), air temperature, and humidity. It features automatic baseline calibration (ABC) with disable for use in areas with continuously elevated CO2 levels. Its alarm function with user settable high/low CO2 level is perfect for monitoring air quality and ensuring proper air ventilation in conference rooms, schools, greenhouses, factories, hotels, hospitals and anywhere that high levels of carbon dioxide are generated. The CO230 also calculates dew point and wet bulb values, min/max CO2 value recall, and statistical weighted averages of TWA (eight hour time weighted average) and STEL (15 minute short term exposure limit). Alarm relay output for ventilation control and wall mount. Complete with Universal AC adaptor and multiple plug types (US, EU, UK, AUS).

Extech CO240

Indoor Air Quality, Carbon Dioxide (CO2)

The CO240 measures Carbon Dioxide (CO2), Air Temperature and Humidity, as well as Dew Point and Wet Bulb calculations. The user settable high alarm with audible beeper is perfect for conducting a quick check of CO2 level to help adjust the environmental conditions in an enclosed area, such as a greenhouse or nursery, to insure optimal plant grown. Complete with six AAA batteries, USB cable, PC software and soft case.

Extech CO250

Portable Indoor Air Quality CO2

This Portable Indoor Air Quality CO2 Meter measures Carbon Dioxide (C02), Temperature, Humidity, Dew Point, and Wet Bulb. Checks for Carbon Dioxide (CO2) concentrations and calculates statistical weighted averages of TWA (8 hour time weighted average) and STEL (15 minute short term exposure limit). User programmable audible alarm. Data acquisition software and cable included to record and document CO2, Humidity and Temperature data. Complete with software and cable, 4 AA batteries, and carrying case.

Extech CO260

CO/CO₂ Meter

The Extech CO260 monitors indoor air quality for carbon monoxide (CO) and carbon dioxide (CO₂) levels. In high concentrations these gases can affect the health and well-being of people and pets. Monitor CO₂ levels in schools, office buildings, greenhouses, factories, hotels, hospitals, transportation lines, and anywhere that high levels of carbon dioxide may be generated. The CO260 also measures air temperature/relative humidity and calculates dew point/wet bulb temperatures. It can datalog manually up to 99 readings with internal memory or continously up to 32K readings with included software.

Extech CO30

CO (Carbon Monoxide) Monitor

The Extech CO30 displays carbon monoxide (CO) concentration, air temperature, and relative humidity. It features a programmable audible alarm with a high decibel beeper which sounds when CO concentration rises to unsafe levels. The unit can be wall mounted or used on a desktop close to areas of concern. Other features include a visible bright tri-colored (green, yellow, red) LED alarm indicator, a zero re-calibration function, manual temperature and relative humidity compensation (adjustable), CO calibration function in fresh air, and a low battery indicator. Complete with universal AC adaptor (including US, EU, UK, and AU plugs), and four AAA batteries.

Extech EA80

EasyView™ Indoor Air Quality Meter/Datalogger

The EA80 checks for Carbon Dioxide concentrations using a maintenance-free dual wave NDIR (non-dispersive infrared) CO2 sensor with a range of 0 to 6,000 PPM. It can automatically data log up to 20,000 data sets or you can manually enter up to 99 sets for later recall. Additional features include: auto power off, data hold, max/min with time stamp and alarm. Comes complete with six AAA batteries, Windows 95/98/NT/2000/ME/XP compatible software and an RS-232 interface cable.

Extech FM200

Formaldehyde Meter

The Extech FM200 is a handheld Formaldehyde Meter with a detachable probe. This meter simultaneously displays formaldehyde (CH₂O) concentration, air temperature, and relative humidity readings on a large, LCD backlit display. The FM200 features CH₂O calibration function in fresh air, min/max, data hold, auto power off, and low battery indicator functions. Comes complete with a soft tube, sensor with a 64 cm (2.1 ft) cable, 6 AAA batteries, user's manual, and a carrying case.

Extech SD800

CO2, Humidity and Temperature Datalogger

SD800 monitors air quality in schools, office buildings, greenhouses, hospitals and anywhere that high levels of carbon dioxide are generated. Selectable data sampling rate of 5, 10, 30, 60, 120, 300, 600 seconds or automatic. Maintenance free dual wavelength NDIR (non-dispersive infrared) CO2 sensor. Triple LCD simultaneously displays CO2, Temperature and Relative Humidity. Complete with six AAA batteries, 2G SD memory card, universal AC adaptor, and mounting bracket.

Extech VFM200

VOC/Formaldehyde Meter

The VFM200 measures VOC (Volatile Organic Compound) and Formaldehyde concentrations in real-time. Fast response time, compact, easy-to-carry, and excellent for checking the indoor air quality of homes, offices, factories, hotels, schools and other indoor environments. Potential sources for VOCs include paints, finishes, adhesives, cigarette smoke, pesticides, personal care products, car exhaust, new furnishings, wall coverings, household cleansers, and cooking fuels. Chemicals include: Acetone, Ethylene Glycol, Formaldehyde, Xylene, 1,3-butadiene, Tetrachloroethene, Hydrogen Sulfide, Ammonia, Toluene, Benzene, Methylene Chloride, Perchloroethylene, and MTBE.

Extech VPC300

Video Particle Counter with built-in Camera

The VPC300 is a Video Particle Counter with built-in Camera. Measures up to 6 channels of particle sizes plus air temperature and relative humidity. Used for capturing videos and photos that are stored onto internal memory or a micros card. The VPC300 can measure up to 6 channels of particle sizes plus air temperature and relative humidity. Use the included software to generate reports with videos, photos and data points. Complete with NIST-traceable calibration certificate, Universal AC Adapter/Charger with multiple plugs, USB cable, PC software, tripod, filter, 7.4V NiMH battery and a hard, protective case.

Collapse Expand
Compare products (0/3)