Temperature & Humidity - PID Controllers

Filter Products

All Products (4) Grid view Grid view List View List View

Extech 48VFL11

1/16 DIN Temperature PID Controller with One Relay Output

The Extech 48VFL11 Temperature PID Controller offers fuzzy logic enhanced PID and a soft start feature that protects heaters from cold starts. PID plus fuzzy logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The soft start feature is ideally suited for processes such as those employed in the thermoplastics industry: where careful, exact, and slow heating of product is required. It accepts thermocouple and RTD inputs. Includes single stage ramp and soak program with ramp-to-set point limit that can be combined with the soft start feature for critical process demands. Complete with mounting bracket hardware and screw terminals for easy wiring. Also available with 4-20 mA output (48VFL13).

Extech 48VFL13

1/16 DIN Temperature PID Controller with 4-20 mA Output

The Extech 48VFL13 Temperature PID controller offers Fuzzy Logic enhanced PID and a Soft-Start feature that protects heaters from cold-starts. PID plus Fuzzy Logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The Soft Start feature is ideally suited for processes, such as those employed in the Thermo-Plastics industry, where careful, exact, and slow heating of product is required. This unit accepts thermocouple and RTD inputs, and offers single stage Ramp and Soak program with Ramp-to-Set point Limit that can be combined with the Soft Start feature for critical process demands. The 48VFL13 comes complete with mounting bracket hardware and screw terminals for easy wiring. Also available with relay output (48VFL11).

Extech 96VFL11

1/4 DIN Temperature PID Controller with Two Relay Outputs

The Extech 96VFL11 Temperature PID Controller offers fuzzy logic enhanced PID and a soft-start feature that protects heaters from cold-starts. PID plus fuzzy logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The soft start feature is ideally suited for processes such as those employed in the Thermo-Plastics industry: where careful, exact, and slow heating of the product is required. Accepts thermocouple and RTD inputs. It includes single stage ramp and soak program with ramp-to-set point limit that can be combined with the soft start feature for critical process demands. Complete with mounting bracket hardware and screw terminals for easy wiring. It is also available with 4-20 mA output (96VFL13).

Extech 96VFL13

1/4 DIN Temperature PID Controller with 4-20mA Output

The Extech 96VFL13 Temperature PID Controller offers fuzzy logic enhanced PID and a soft-start feature which protects heaters from cold-starts. PID plus fuzzy logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The soft start feature is ideally suited for processes such as those employed in the thermoplastics industry: where careful, exact, and slow heating of different products is required. Accepts thermocouple and RTD inputs. It comes with a single stage ramp and soak program with ramp-to-set point limit that can be combined with the soft start feature for critical process demands. Complete with mounting bracket hardware and screw terminals for easy wiring. Also available with 2 relay outputs (96VFL11).

Collapse Expand
Compare products (0/3)