The NEW FLIR Ex Pro-Series @Model.PrimaryHeadlineSize>
Clearly More Efficient
The FLIR Ex Pro-Series will change the way you do inspections. With up to 320 × 240 thermal resolution and vibrant thermal imagery supported by FLIR-patented MSX® (Multi-Spectral Dynamic Imaging), you'll locate issues before they become expensive problems. After capturing an image with your E8 Pro, E6 Pro, or E5 Pro, you can add notes and organize your files from the 3.5-inch touchscreen. Upload your files directly to the FLIR Ignite cloud, where you can edit and share them with clients or team members, and create quick reports from any device. Over-the-air (OTA) updates ensures your camera always features the latest firmware, so you don't have to think about it.


Detect issues before they impact your business
Improve asset monitoring and troubleshooting speed and effectiveness, with up to 320 × 240 thermal resolution and MSX image enhancement.
View Product
Transfer and share data without hassle
Eliminate the need for USB cables and flash drives. With FLIR Ignite, you can upload files directly to the cloud, edit images from anywhere, and securely share images and reports with clients and colleagues.
View Product
Accurately measure temperature
The Ex Pro-Series can accurately measure temperatures from -20°C to 550°C (-4°F to 1022°F) to handle a variety of scenarios.
View Product
Use for many applications
Ex Pro infrared cameras are engineered to be perfect for a myriad of applications and inspections, including electrical, building, and HVAC.
View Product
Take it to any job
Ex Pro-Series cameras are rugged, lightweight cameras and are IP54 rated and tested to withstand a 2 m (6.6 ft) drop.
View ProductSee what's unique about the Ex Pro-Series
MSX® (Multi-Spectral Dynamic Imaging)
FLIR-patented MSX image enhancement provides highly detailed thermal images to help you quickly recognize where a problem is located.
add notes to images
Add detailed annotations to each image you capture on the 3.5-inch touchscreen to help you stay more organized. Images and notes will automatically upload to the FLIR Ignite™ cloud to make reporting a breeze.
1-Touch Level/Span
Save time on manual adjustments. Choose a small area of focus with one touch of the screen; the camera will auto-adjust the level & span based on the thermal contrast at that spot in the image.
NFPA 70B Compliant
With NFPA 70B compliant Delta T measurement tools built into Ex Pro-Series cameras, you can save a lot of time by calculating ∆T on the camera without any additional steps.
Optimize your inspections with advanced software tools
FLIR has software tools compatible with our Ex-Series cameras to make data analysis and report creation quick and simple. Use the free FLIR Ignite™ cloud on iOS® or Android™ to import, analyze, and adjust images on-the-go. For more extensive projects, the FLIR Thermal Studio Suite lets you manage thousands of thermal images and videos, create custom reports, while reducing editing and reporting time. Maximize your IR camera investment by exploring both FLIR Ignite and FLIR Thermal Studio.
Which Ex Pro-Series model is right for you?
160 × 120 (19,200 pixels) thermal resolution
Thermal sensitivity: <0.06°C (0.11°F) /
<60 mK at 30°C (86°F)
Spatial resolution (IFOV): 3.7 mrad
1-Touch Level/Span contrast enhancement
FLIR IgniteTM cloud storage
Extended temperature: 400°C/752°F
MSX® image enhancement
Wi-Fi connectivity
240 × 180 (43,200 pixels) thermal resolution
Thermal sensitivity: <0.05°C (0.09°F) /
<50 mK at 30°C (86°F)
Spatial resolution (IFOV): 2.5 mrad
1-Touch Level/Span contrast enhancement
FLIR IgniteTM cloud storage
Extended temperature: 550°C/1022°F
MSX® image enhancement
Wi-Fi connectivity
320 × 240 (76,800 pixels) thermal resolution
Thermal sensitivity: <0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Spatial resolution (IFOV): 1.8 mrad
1-Touch Level/Span contrast enhancement
FLIR IgniteTM cloud storage
Extended temperature: 550°C/1022°F
MSX® image enhancement
Wi-Fi connectivity
Become a Thermal Studio Expert
Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including:
- How to adjust image parameters and optimize thermal contrast
- How to create batch functions for image processing
- How to design a new report template

Thermal Cameras and Software: The tools you need for a NFPA 70B 2023-compliant EPM program
Read the Story