Thermal Vision for ADAS and AV Developers
FLIR ADK™
Model: FLIR ADK, 640 x 512, FPD-LINK III, 24° FOV
Go to Product Support
The FLIR ADK is a cost-effective way to develop the next generation of automotive thermal vision for advanced driver assistance systems (ADAS) and autonomous vehicles (AV). Thermal infrared cameras are the best sensor technology for pedestrian detection and provide the critical data needed to improve automated decision making in vehicle safety functions including automatic emergency braking (AEB). The ADK’s rugged, IP67 rated enclosure incorporates a heated window for all-weather driving. With the GMSL, USB, and FBD-Link interfaces and drivers available from Teledyne FLIR, installation and testing is plug-and-play easy.
Interested in a thermal vision enhancement system for today’s vehicles? Please see the PathFindIR II linked below.