Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Fixed-Mount Thermal Camera

FLIR Axxx-Series Image Streaming

Model: A400 + Image Streaming Configuration (Advanced) Go to Product Support
product image

FLIR Axxx-Series Thermal Image Streaming Cameras offer the monitoring capabilities needed to accurately detect and identify thermal issues across manufacturing and industrial processes. With multiple field-of-view choices, multi-streaming capabilities, motorized focus control, and optional compressed radiometric streaming over Wi-Fi, these fixed-mount camera solutions can tackle the most complex remote monitoring objectives. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

Sales Contact Contact Sales
  • PLUG & PLAY WITH SUPPORT FOR MULTIPLE PROTOCOLS

    GigE Vision and GenICam compliance for simplified integration with existing monitoring systems; advanced configuration supports both GigE and RTSP video

  • SEAMLESS INTEGRATION WITH EXISTING SYSTEMS

    Compressed radiometric streaming cuts bandwidth, making it possible to add multiple cameras without the cost of expanding infrastructure (advanced)

  • WORLD-CLASS THERMAL IMAGING CAPABILITIES

    Provides exceptional image quality with up to 640 × 480 (307,200 pixels) and superior measurement accuracy (<±2°C)

FLIR_Line_Ironbow.png

SEE MORE THAN EVER BEFORE

Even the most demanding datasets can now get a fully-fledged upgrade with FLIR Research Studio. This premium, advanced thermal analysis software offers a simplified workflow for displaying, recording, and evaluating data from multiple FLIR cameras simultaneously – allowing operators to quickly interpret and understand critical information.

For more distinct data, FLIR Research Studio fuses visible imagery and infrared data to provide a rigorously detailed analysis of virtually any environment.

Learn more

 

 

 

maintenance page_repair.jpg

flir care logo.png     flir protect logo.png

Never Worry About Your Camera Performance Again  

Keep your camera going strong with FLIR CARE and FLIR PROTECT. FLIR CARE provides world-class calibration with performance verification and traceable calibration adjustment services that ensure your thermal data is always accurate. FLIR PROTECT extended warranty and service packages provide a full three years of coverage beyond the respective camera’s factory warranty. FLIR PROTECT customers can also receive a bundled calibration service, discounts on additional services, and options for fast-delivered loaner cameras.

Learn More

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Digital I/O connector type
M12 12-pin A-coded, Male (shared with external power)
Digital Inputs
2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose
Programmatically set; fault (NC)
Digital Outputs
3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding
RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Ethernet Interface
Wired, Wi-Fi (optional)
WiFi
Optional feature purchased separately. RP-SMA, female connector
EMC
• ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Image Frequency
30 Hz
Thermal Sensitivity/NETD
Lens dependent
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Communication & Data Storage
Digital I/O connector type
M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage
500 VRMS
Digital input purpose
NUC; NUC disable; image TAG (Start, Stop, General); image flow control (acc. SFNC 2.3): • Single frame (on trigg) • Multiframe (on trigg) • Continuous • Frame rate • ROI
Digital Inputs
2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose
Programmatically set; fault (NC)
Digital Outputs
3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding
RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Ethernet
For control, result, image, and power
Ethernet Communication
• GigE Vision ver. 1.2 • Client API GenICam compliant • TCP/IP socket-based FLIR proprietary
Ethernet Connector Type
M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface
Wired, Wi-Fi (optional)
Ethernet Power
Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols
• IEEE 1588 • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard
IEEE 802.3
Ethernet Type
1000 Mbps
Multicast
Yes
RS-232
M8 A-coded, male connector
Serial Communication
Pan & Tilt control. Pelco D standard HW interface: RS232 and RS485 exclusively
Unicast
Yes
WiFi
Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Available Lenses
6°, 24°, 14°, 42°, 2.0x Macro, Dual FOV (14° + 24°) athermalized lenses, 80°
Contrast Enhancement
RTSP and GVSP video streaming: FSX® / Histogram equalization (IR only)
Detector Pitch
17 µm
Focal Plane Array (FPA)
Uncooled microbolometer
Focus
One-shot contrast, motorized, and manual
Image Frequency
30 Hz
Image Source
RTSP video streaming: visual / IR / MSX® (visual camera is an optional feature) RTSP radiometric streaming: IR camera GVSP video streaming: visual / IR / MSX® (visual camera is an optional feature) GVSP radiometric streaming: IR camera
IR Resolution
320 × 240
Multi-Streaming
RTSP protocol: yes GVSP protocol: no, one stream only
Overlay
With / Without
Pixel Format
RTSP video streaming: YUV411 RTSP radiometric streaming: MONO 16 GVSP video streaming: YUV422 or MONO 8 GVSP radiometric streaming: MONO 16
Radiometric IR video streaming
RTSP or GVSP (GigE Vision) protocols
Spectral Range
7.5–14 µm
Streaming Resolution
RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 320 × 240 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 320 × 240 pixels
Thermal Sensitivity/NETD
Lens dependent
Video Streaming
RTSP or GVSP (GigE Vision) protocols
Visible Camera
Optional accessory; disabled when 80° lens in use
Measurement & Analysis
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Atmospheric transmission correction
Based on inputs of distance, atmospheric temperature, and relative humidity
Emissivity Correction
Variable from 0.01 to 1.0
External Optics & Windows Correction
Based on input of optics/window transmission and temperature
Measurement Corrections
Global object parameters
Object Temperature Range
-20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 1500°C (572°F to 3632°F)
Reflected apparent temperature correction
Based on input of reflected temperature
General
Base Mounting
4× M4 on 4 sides
Housing material
Aluminium
Size (L x W x H)
123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Weight
0.82 kg (1.8 lb), camera only
Environmental & Certifications
Corrosion
• ISO 12944 C4 G or H • EN60068-2-11
EMC
• ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation
IEC 60529, IP 54, IP66 with accessory
Humidity (Operating and Storage)
IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
Operating Temperature Range
-20°C to 50°C (–4°F to 122°F): • -20°C to 40°C (-4°F to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) Maximum camera case temperature: 65°C (149°F)
Radio Spectrum
• FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock
IEC 60068-2-27, 25 g
Tripod Mounting
UNC ¼″-20 on 2 sides
Vibration
• IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation
24/48 V DC 8 W max
External Voltage
Allowed range 18–56 V DC
Power Connection
M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption
• 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Axxx-Series Image Streaming - Model: A400 + Image Streaming Configuration (Advanced)

Change Selection