Blackfly GigE

Model: BFLY-PGE-12A2C-CS: 1.2 MP, 52 FPS, Aptina AR0134, Color
Go to Product Support
product image

The Blackfly® camera line combines Sony CCD, Aptina, e2v, and Sharp sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

$332.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
BFLY-PGE-12A2C-CS
Resolution
1280 × 960
Frame Rate
52
Megapixels
1.2
Chroma
Color
Sensor Name
Aptina AR0134
Sensor Type
CMOS
Sensor Format
1/3"
Readout Method
Global shutter
Pixel Size
3.75
Lens Mount
CS-mount
ADC
12-bit
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Features
Exposure Range
0.019 ms to 1.226 seconds
Flash Memory
512 KB non-volatile memory
Frame Rate
52
Gain Range
-5.753 dB to 13 dB
Image Buffer
16 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
Trigger Modes
Standard, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
9.73
Dynamic Range dB
59.97
Power Consumption
2.5 W
Quantum Efficiency Blue
60 (% at 470 nm)
Quantum Efficiency Green
57 (% at 525 nm)
Quantum Efficiency Red
62 (% at 640 nm)
Saturation Capacity (e-)
5608
Temporal Dark Noise (e-)
5.12
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Color
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Interface
GigE PoE
Lens Mount
CS-mount
Mass
36 grams
Megapixels
1.2
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
BFLY-PGE-12A2C-CS
Pixel Size
3.75
Power Requirements
Power over Ethernet (PoE); or 12 V nominal (5 - 16 V)
Readout Method
Global shutter
Resolution
1280 × 960
Sensor Format
1/3"
Sensor Name
Aptina AR0134
Sensor Type
CMOS
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32-bit or 64-bit)
Port
Gigabit Ethernet
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply (12v 1.5A, 6-pin Hirose)
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years

Blackfly GigE - Model: BFLY-PGE-12A2C-CS: 1.2 MP, 52 FPS, Aptina AR0134, Color

Change Selection

$332.00