Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Blackfly GigE

Model: BFLY-PGE-12A2C-CS: 1.2 MP, 52 FPS, Aptina AR0134, Color Go to Product Support
product image

The Blackfly® camera line combines Sony, Aptina, and e2v sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

$355.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns

Have a question?

Contact Us   Support Resources

Specifications
Resolution
1280 × 960
Megapixels
1.2
Max Frame Rate Standard
52
Pixel Size
3.75
Lens Mount
CS-mount
Sensor Type
CMOS
Sensor Model
Aptina AR0134
Data Interface
GigE PoE
Spectrum
Color
Part Number
BFLY-PGE-12A2C-CS
Features
Exposure Range
0.019 ms to 1.226 seconds
Flash Memory
512 KB non-volatile memory
Image Buffer
16 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
52
Partial Image Modes
Pixel binning, decimation, ROI
Triggering Modes
Standard, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
9.73
Dynamic Range dB
59.97
Gain Range
-5.753 dB to 13 dB
Quantum Efficiency Blue
60 (% at 470 nm)
Quantum Efficiency Green
57 (% at 525 nm)
Quantum Efficiency Red
62 (% at 640 nm)
Saturation Capacity (e-)
5608
Temporal Dark Noise (Read Noise)
5.12
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Data Interface
GigE PoE
Digitization Bit Depth (ADC)
12-bit
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Lens Mount
CS-mount
Mass
36 grams
Megapixels
1.2
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
BFLY-PGE-12A2C-CS
Pixel Size
3.75
Power Consumption
2.5 W
Power Requirements
Power over Ethernet (PoE); or 12 V nominal (5 - 16 V)
Resolution
1280 × 960
Sensor Format
1/3"
Sensor Model
Aptina AR0134
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Spectrum
Color
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32-bit or 64-bit)
Port
Gigabit Ethernet
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply (12v 1.5A, 6-pin Hirose)
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (GigE), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Blackfly GigE - Model: BFLY-PGE-12A2C-CS: 1.2 MP, 52 FPS, Aptina AR0134, Color

Change Selection

$355.00