Perimeter Intrusion Detection Software

Cameleon™ Tactical

Go to Product Support
product image

The Cameleon™ Tactical advanced camera control system is designed to provide a highly-customizable, user-friendly environment for security and surveillance applications. Its strength is its ability to control virtually any number and combination of analog and IP devices from different manufacturers with point and click simplicity. Cameleon Tactical seamlessly integrates cameras, monitors, switchers, DVRs and a host of other types of devices. Custom-developed drivers provide easy integration of legacy equipment with new systems, helping ensure cost-effectiveness.

Sales Contact Contact Sales
  • Add Servers and Clients Anytime

    Intuitive, configurable interface provides drag-and-drop external display and monitor wall access. Powerful server environment includes innumerable prioritization and security features.

  • Total Control & Positional Awareness

    Snap cameras and radars to real coordinates on GPS-aligned maps. monitor real-time position, and toggle between IR and visible imagery.

  • Custom Windows

    Use multi-purpose windows to view live and archived video, load site maps, connect to remote PCs, and control PTZ devices.

Contact Sales

Want more information on this product?

Call 1-800-322-3731 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cameleon™ Tactical