Ethernet Network Interface Card

Go to Product Support
product image

$175.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
ACC-01-1105
Controller
Intel® I350 Gigabit Ethernet Controller
Transfer Rate
10/100/1000 Mbps
Cables
Cat 5E and Cat6: 1000 Base-T or 100 Base-T up to 100 m (PoE power minimum requirement Cat5)
Bus Type
PCI Express v2.1 (2.5 GT/s & 5.0 GT/s) x4, also compatible with x8 or x16 lanes
Ports
Dual 1 Gigabit Ethernet
Power
Dual port PoE up to 30 W per port
Operating Temperature
0°C to 55°C
Dimensions
68.8 mm x 159.5 mm
Related Documents

Ethernet Network Interface Card

$175.00