Thermal Analytics Security Camera

ELARA™ FC-Series ID

Model: FLIR FC-304 ID, 320x240, 4.3° FOV, NTSC Go to Product Support
product image

The Elara FC-Series ID is a premium FLIR thermal security camera for perimeter protection. The Elara FC-Series ID includes onboard video analytics capable of classifying human or vehicular intrusions, resulting in fewer false alarms.The Elara FC-Series ID also offers a wide range of high-performance lenses and multiple resolutions, giving greater flexibility in tailoring security systems to specific site conditions.

Sales Contact Contact Sales
  • Reliable onboard analytics

    The Elara FC-Series ID accurately classifies humans and vehicles, and enables target hand-off to PTZ camera auto-tracking.

  • Industry-Leading Image Quality

    The Elara FC-Series produces superior thermal image quality in low-contrast conditions using custom AGCs and Dynamic Detail Enhancement (DDE).

  • High-Performance Lenses

    Choose from a wide range of high-performance lenses for optimal detection ranges in all conditions.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H)
Without sunshield: 259 x 114 x 106 mm/10.2" x 4.5" x 4.2" With sunshield: 282 x 129 x 115 mm/11.1" x 5.1" x 4.5"
Effective Resolution
76800
E-Zoom
4x continuous E-Zoom
Focus Range
Athermalized, Focus-Free
Power Consumption
Source POE (802.3af) POE+ (802.3at) 12VDC 24VDC 24VAC(VA) Heater off <5.5W <5.5W <5.5W <5.5W <8W Heater on (@ 100%) N/A <25W <25W <25W <32W
Surge Immunity on AC Power Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Surge Immunity on Signal Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV
Warranty
Camera: 3 Years Sensor: 10 Years
Weight
2.5kg (5.5 lbs.)
Compliance & Certifications
Approvals
CE: EN55032; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Certifications
IEC 60068-2-1:2007; IEC 60068-2-2:2007; ISTA-1A; IEEE 802.1x
Compliance
RoHS Directive 2011/65/EU; WEEE 2012/19/EU
Environmental
Humidity
0-95% relative humidity
IP Rating (dust & water ingress)
IP66 & IP67
Operating Temperature Range
-50°C to 70°C/-58°F to 158°F (Continuous Operation) -40°C to 70°C /-40°F to 158°F (Cold Start)
Shock
MIL-STD-810G "Transportation"
Storage Temperature Range
-50°C to 85°C/-58°F to 185°F
Vandal Resistance
IK10 (except Windows)
Vibration
IEC 60068-2-27
Measurement & Analysis
Analytics Features
Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Hand-off target to PTZ tracking, Tampering
Analytics Management
Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Analog Video Output Composite
1Vp-p (PAL or NTSC), 1 x BNC 75Ω
Control Input/Output
1x Dry Contact in; 1x Relay Out (rated load 0.025A@ 5VDC)
Ethernet
10/100 Mbps
External Analytics Compatible
Yes
Network APIs
FLIR SDK FLIR CGI ONVIF Profile S
Streaming Resolution
D1: 720 × 576 4CIF: 704 × 576 Native: 640 × 512 Q-Native: 320 × 256 CIF: 352 × 288 QCIF: 176 × 144
Supported Protocols
IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTCP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP, FTP, RTP/RTSP, Unicast/Multicast, TCP/IP, HTTP, IEEE 802.1X
Video Over Ethernet
Two independent channels of H.264 (Restricted VBR and CBR,10kbps-4Mbps, MPEG4, and MJPEG)
Thermal Camera
Image Uniformity Optimization
Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
Lens
75mm
Pixel Pitch
Effective 34 µm (FC-344 & 332) 17 µm (all other models)
Thermal AGC Modes
Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest [ROI]
Default, Presets and User definable to insure optimal image quality on subjects of interest
Thermal Frame Rate
NTSC: 30 Hz - PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL
Hybrid system with IP & analog video
Local Storage
Support for 32GB SD Card (not supplied)
Visible Camera
Array format
320 × 240
Field of view (FOV)
4.3° × 3.3°
f-number
f/1.1
Focal Length
75 mm
Sensitivity
<35mK for F# 1.0 optics
Spectral Range
7.5 µm to 13.5 µm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ELARA™ FC-Series ID - Model: FLIR FC-304 ID, 320x240, 4.3° FOV, NTSC

Change Selection