Fixed Network Thermal Cameras

FLIR FC-Series R (Automation)

Model: FLIR FC-324R
Go to Product Support
product image

The FC-Series R features on-board, non-contact temperature measurement capabilities for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment. FC-Series R combines state-of-the-art image detail and on-board video analytics to provide reliable detection. Flexible alarming options include email, web and mobile apps, edge image storage, digital outputs, or VMS event notifications.

Contact Sales
  • Feature-Rich Edge Analytics

    This system boasts powerful on-board analytics capable of classifying human or vehicle intrusions.

  • Integrated Measurement & Alarm

    The FC-Series R can integrate temperature data and alarms into a variety of external monitoring and control systems.

  • ONVIF-Compliant

    Interoperable with most video management systems and can be configured via web interface, FSM PC application, or mobile apps.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Overview
Array Format (NTSC)
320 × 240
Detector Type
Long-Life, Uncooled VOx Microbolometer
Effective Resolution
76,800
FLIR Screen-EST Mode
No
Focus Range
Athermalized, focus-free
Pixel Pitch
25 µm
Weight
1.8 kg (4.0 lb) w/o sun shield, 2.2 kg (4.8 lb) w/sun shield
Zoom
Continuous E-zoom, up to 4X
Connections & Communications
Composite Video NTSC or PAL
Yes; Hybrid system with IP & Analog video
Ethernet
Yes
External Analytics Compatible
Yes
Network APIs
Nexus SDK for comprehensive system control and integration, Nexus CGI for http command interfaces ONVIF Profile S
Video Over Ethernet
Two independent channels of H.264, MPEG-4 & M-JPEG (see website for full details)
Environmental
Humidity
0-95% relative
IP Rating
IP66 & IP67
Operating Temperature Range
-50°C to 70°C (continuous operation) -40°C to 70°C (cold start)
Shock
MIL-STD-810F "Transportation"
Storage Temperature Range
-55°C to 85°C
Vibe
IEC 60068-2-27
Imaging & Optical
Field of View
24° × 19° (FC-324R; 19 mm)
Image Uniformity Optimization
Automatic Flat Field Correction (FFC) Thermal and Temporal Triggers
Spectral Range
7.5 µm to 13.5 µm
Streaming Resolution
D1: 720 × 576, 4CIF: 704 × 576, Native: 640 × 512, Q-Native: 320 × 256, CIF: 352 × 288, QCIF: 176 × 144
Thermal AGC Modes
Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest
Default, Presets and User definable to insure optimal image quality on subjects of interest
Measurement & Analysis
Measurement Accuracy
+/-5°C or 5% of reading
Measurement Range
-10°C to 110°C
Physical Features
Dimensions (L x W x H)
233.68 × 116.84 × 104.14 mm (9.2 × 4.6 × 4.1 in) w/o sun shield; 274.32 × 137.16 × 111.76 mm (10.8 × 5.4 × 4.4 in) w/ sun shield
Power
Input Voltage
11-44 VDC (no lens heaters), 16-44 VDC (w/lens heaters), 14-32 VAC (no lens heaters), 16-32 VAC (w/lens heaters), PoE (IEEE 802.3af-2003), PoE+ (IEEE 802.3at-2009)
Power Consumption
24 VDC 5 W nominal, 21 W peak (w/heaters), 24 VAC, 8 VA nominal, 29 VA peak (w/heaters), Approvals, FCC Part15, Subpart B, Class B, CE: EN 55022 Class B
Surge Immunity on AC Power Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines
Surge Immunity on Signal Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR FC-Series R (Automation) - Model: FLIR FC-324R

Change Selection