Fixed Network Thermal Camera

ELARA™ FC-Series R (Security)

Model: FLIR FC-632R, 640x480, 32° FOV, NTSC
Go to Product Support
product image

The Elara FC-Series R thermal imaging camera features non-contact temperature measurement capabilities for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment. The Elara FC-Series R combines state-of-the-art image detail and reliable radiometric detection. Flexible alarming options include email, web and mobile apps, edge image storage, digital outputs, or VMS event notifications.

Contact Sales
  • On-board temperature measurement and alarms

    The Elara FC-Series R offers radiometric analytics that are capable of detecting sudden changes in temperature at facilities, triggering alarms when temperatures exceed preset thresholds.

  • Industry-leading thermal imaging

    The Elara FC-Series R produces crisp, high contrast thermal imaging in all weather conditions using custom AGCs and Dynamic Detail Enhancement (DDE).

  • Rugged industrial design

    A durable enclosure protects the Elara FC-Series R from dust and water, and resists shock, vibration, and corrosion.

Why thermal is the right choice to protect perimeters

Why thermal is the right choice to protect perimeters

FLIR’s advanced thermal security cameras provide the most complete perimeter intrusion protection for locations large and small. Because thermal cameras detect heat, they can reveal intruders in all lighting conditions, including complete darkness, rain, light fog, and smoke. As a result, FLIR thermal security cameras offer affordable, high-performance 24/7 intrusion detection for enterprise, commercial and residential applications. FLIR cameras are also certified by major 3rd party integrators.

Contact Sales

Want more information on this product?

Call 1-800-322-3731 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H)
9.2" x 4.6" x 4.1" w/o sun shield 10.8-" x 5.4" x 4.4" w/ sun shield
Effective Resolution
307200.0
Focus Range
Athermalized, focus-free
Input Voltage
11-44 VDC (no lens heaters) 16-44 VDC (w/lens heaters) 14-32 VAC (no lens heaters) 16-32 VAC (w/lens heaters) PoE (IEEE 802.3af-2003) PoE+ (IEEE 802.3at-2009)
Power Consumption
24 VDC 5 W nominal 21 W peak (w/heaters) 24 VAC 8 VA nominal 29 VA peak (w/heaters) Approvals FCC Part15, Subpart B, Class B CE: EN 55022 Class B
Surge Immunity on AC Power Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines
Surge Immunity on Signal Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV
Weight
4.0 lb (1.8 kg) w/o sun shield 4.8 lb (2.2 kg) w/sun shield
Zoom
Continuous E-zoom, up to 4X
Compliance & Certifications
Approvals
FCC Part15, Subpart B, Class B CE: EN 55022 Class B
Environmental
Humidity
0-95% relative
IP Rating
IP66 & IP67
Operating Temperature Range
-50°C to 70°C (continuous operation) -40°C to 70°C (cold start)
Shock
MIL-STD-810F "Transportation"
Storage Temperature Range
-55°C to 85°C
Vibration
IEC 60068-2-27
Measurement & Analysis
Measurement Accuracy
+/-5°C or 5% of reading
Measurement Range
-10°C to 110°C
System Integration
Ethernet
Yes
External Analytics Compatible
Yes
Network APIs
Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF Profile S
Streaming Resolution
D1: 720x576, 4CIF: 704x576, Native: 640x512, Q-Native: 320x256, CIF: 352x288, QCIF: 176x144
Video Over Ethernet
Two independent channels of H.264, MPEG-4 & M-JPEG (see website for full details)
Thermal Camera
Image Uniformity Optimization
Automatic Flat Field Correction (FFC) Thermal and Temporal Triggers
Pixel Pitch
17 µm
Thermal AGC Modes
Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest [ROI]
Default, Presets and User definable to insure optimal image quality on subjects of interest
Video & Recording
Composite Video NTSC or PAL
Yes; Hybrid system with IP & Analog video
Visible Camera
Array format
640 x 480
Field of view (FOV)
32° × 26° (FC-632R; 19 mm)
Spectral Range
7.5 µm to 13.5 µm
Video Frame Rate
30Hz
Accessories
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ELARA™ FC-Series R (Security) - Model: FLIR FC-632R, 640x480, 32° FOV, NTSC

Change Selection