• Rapid detection and visual verification

    Integrates a high-resolution thermal and visible sensor for hot-spot detection and visual verification from a single device

  • Intelligent alarms

    Detect hot spots and intruders without false alarms with on-board video analytics; make detections based on time of day, business hours, and seasonality using the built-in scheduling tool

  • Easy Integration

    Deploy the FH-Series R as part of a Teledyne FLIR end-to-end solution or in combination with preferred third-party solutions

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Dimensions (L x W x H)
314 x 233 x 124 mm/12.4" x 9.2" x 4.9"
Power Consumption
Nominal: 15 W Heaters enabled, 12 VDC: 48 W Heaters enabled, all other inputs: 70 W
Surge Immunity on AC Power Lines
EN 50130-4
Surge Immunity on Signal Lines
EN 50130-4
Compliance & Certifications
Approvals
FCC Part 15 (Subpart B, class A), CE Marked
Certifications
IEC 62368
Compliance
RoHS, WEEE
Environmental
Humidity
0-95% relative humidity
IP Rating (dust & water ingress)
IP66 & IP67
Operating Temperature Range
-40°C to 70°C/-40°F to 158°F
Shock
IEC 60068-2-27
Storage Temperature Range
-50°C to 85°C/-58°F to 185°F
Vibration
IEC 60068-2-64
Measurement & Analysis
Analytics Features
Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Tampering, Loitering, CNN classifier
Analytics Management
Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
Measurement Accuracy
Target below 100 °C (212 °F): ± 5 °C (±9 °F) accuracy Target below 150 °C (302 °F): ± 5% accuracy Target above 150 °C (302 °F): ± 15% accuracy *Measured at 25°C ambient temperature. Error may be greater at extreme temperatures
Object Temperature Range
High Gain Mode: 0°C to +160°C Low Gain Mode: 0°C to +600°C
System Integration
Control Input/Output
Input: two dry alarm contacts Output: two relay contacts 1A max at 24 Vac/30 Vdc Configurable between normally open and normally closed
Ethernet
100/1000 Mbps
External Analytics Compatible
Yes
Network APIs
NEXUS® SDK NEXUS® CGI ONVIF Profile S, G, T
Streaming Resolution
Primary Stream: Thermal: QVGA (320 x 256) Visible: 4k (3840 x 2160), 1080P (1920x1080), 720P (1280x720) & VGA 640x480 Secondary Stream: Thermal: QVGA (320 x 256) Visible: 1080P (1920x1080), 720P (1280x720) & VGA 640x480
Supported Protocols
IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF
Video Over Ethernet
Two independent channels of H.264/H.265 or M-JPEG (except 4k) for visible and thermal
Thermal Camera
Array Format (Thermal)
320 × 256
Detector Pitch (Thermal)
17 µm
f number (Thermal)
f/1.1
Field of View (FOV) (Thermal)
13° × 10°
Image Uniformity Optimization
Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
Spectral Range (Thermal)
7.5 µm to 13.5 µm
Thermal AGC Modes
Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest [ROI]
Default, Presets and User definable to insure optimal image quality on subjects of interest
Thermal Sensitivity - NETD (Thermal)
<35mK @ 25°C F# 1.0
Video Frame Rate (Thermal)
NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL
Hybrid system with IP & analog video
Local Storage
Support for SD Card (not supplied)
Visible Camera
Array Format (Visible)
4K 2160p (3840 x 2160)
f number (Visible)
1.8
Field of View (FOV) (Visible)
18° × 10°
Video Frame Rate (Visible)
30 Hz or less
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FH-Series R - Model: FLIR FH-313 R, 320 x 256, 13° FOV

Change Selection