Pro-Grade Thermal Camera for Smartphones

FLIR One Pro LT

Model: FLIR ONE Pro LT - Android (USB-C) Go to Product Support
product image

FLIR ONE Pro LT has the power to find hidden problems faster than ever. With the enhanced resolution of FLIR VividIR™, added perspective of FLIR MSX®, and the convenience of the OneFit™ adjustable connector, FLIR ONE Pro LT works as hard as you do. Whether you're a professional or just focused on DIY projects, the FLIR ONE Pro LT has the powerful features you need at an affordable price.

$349.99
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • VividIR™ Image Processing

    Unique image-enhancement technology that sharpens thermals to help you catch potential problems early and reliably diagnose problems.

  • FLIR OneFit™ Connector

    Adjustable connector extends by up to 4 mm, so you can secure your FLIR ONE Pro LT to your mobile device while its still in the protective case.

  • Hard-Working App

    Work-based features such as multiple spot meters, level/span controls, and reporting through the FLIR Tools Mobile App support more professional problem solving and functionality.

FLIR Ignite™

C5-EXX-TXX-iPhone-ignite-product-hires-v1-jh-2.jpg

Improve your team's efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Thermal Resolution
80 × 60
Battery Life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Phone
Android (USB-C)
Accuracy
±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Operating Temperature
0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance
0.3 m — Infinity
Focus
Fixed 15 cm — Infinity
Frame Rate
8.7 Hz
General Description
Thermal and Visual Cameras with MSX
HFOV/VFOV
50° ±1° / 38° ±1°
Palette
Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter
Automatic/Manual
Thermal Resolution
80 × 60
Thermal Sensitivity/NETD
100 mK
Thermal Sensor
Pixel size 17 µm, 8 — 14 µm spectral range
Video and Still Image Display/Capture
Saved as 1440 × 1080
Visual Resolution
1440 × 1080
Power
Battery charge time
40 min
Battery Life
Approximately 1 hr
Measurement & Analysis
Accuracy
±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
General
Battery charge monitor
0 — 100%
Dimensions (H x W x D)
68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in)
Phone
Android (USB-C)
Weight
36.5 g
Environmental & Certifications
Certifications
MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Drop test
Drop from 1.5m
Emissivity Settings
Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Non-Operating Temperature
-20°C — 60°C (-4°F — 140°F)
Operating Temperature
0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Communication & Data Storage
Capture modes
Video, Still image
Charging
Female USB-C (5V/1A)
File Formats
Still images – radiometric jpeg Video – MPEG-4 (MOV)
Video
Male USB-C
Media Gallery
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Reviews

FLIR One Pro LT - Model: FLIR ONE Pro LT - Android (USB-C)

Change Selection

$349.99