Skin Temperature Screening Software

FLIR Screen-EST

Go to Product Support
product image

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

$595.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

Simplified Screening for the Fight Against COVID-19

  • TURNKEY SOLUTION

    Plug-and-play connection with FLIR T540-EST, T560-EST, E54-EST, E86-EST, A500-EST, and A700-EST cameras for a complete, easy-to-use system

  • INCREASED SPEED AND ACCURACY

    Non-contact screening with automatic detection and measurement on an individual's face allows for faster traffic through check points

  • SIMPLE & COST EFFECTIVE TO USE

    Take consistent measurements without added calibration sources or equipment: all that's needed is a camera, tripod, and computer

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Cameras Supported
FLIR T540-EST, T560-EST, E54-EST, E86-EST, A500-EST, A700-EST
General
Cameras Supported
FLIR T540-EST, T560-EST, E54-EST, E86-EST, A500-EST, A700-EST
Operating System
Windows 10 & 11, 64-bit
Requirements
RAM: minimum 8 GB. Computer disk space: minimum 500 MB
Media Gallery
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Screen-EST

$595.00