Vehicle presence and data collection sensor
TrafiCam x-stream
Model: FLIR TrafiCam x-stream Narrow BPL
Go to Product Support
TrafiCam x-stream combines a CMOS camera and video detector in one unit. TrafiCam x-stream sensors detect and monitor moving and stationary vehicles at signalized intersections and collect traffic data at intersections or interurban roads. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. TrafiCam x-stream offers streaming video at full frame rate, to be used for traffic monitoring in a control room.