Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High-Power VCSEL Arrays

VCSEL

Go to Product Support
product image

Proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology is ideal for illumination applications, producing unmatched low-speckle and uniform-illumination quality. Offering high-power VCSEL arrays producing up to 5W of continuous wave output power in an easy-to-mount vertical pin package. Currently offered at 1060 nm, 8xx and 9xx nm wavelengths will soon be available.

Sales Contact Contact Sales
  • Multiple Waveband Options

    NIR and SWIR illumination options are available for a variety of tactical operations.

  • Low Speckle Illumination

    Uniform spatial illumination in a circular illumination pattern with low speckle, while also delivering low weight, high efficiency, and high reliability.

  • Low SWaP, High Power

    Designed for SWaP-sensitive platforms, the CLI products provide speckle-free illumination through use of proprietary VCSEL technology in passively cooled compact packages.

Contact Sales

Want more information on this product?

Call 805 642 4645 x233 to speak with a knowledgeable specialist.

Related Documents

VCSEL