Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High-Power, Short-Pluse VCESLs

VPOWR

Go to Product Support
product image

VPOWR is a high-performance short-pulse laser source capable of over 50W peak powers in 10-50 nanosecond pulses. The VPOWR uses proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology, which offers high peak powers and high-brightness in a circular output beam for unmatched performance for time of flight ranging, 3D sensing, LIDAR, and gesture recognition applications. The plug and play board only requires supply power and trigger signal for operation. Custom formats and solutions area available.

Sales Contact Contact Sales
  • Multiple Waveband Options

    NIR and SWIR illumination options are available for a variety of tactical operations.

  • Low Speckle Illumination

    Uniform spatial illumination in a circular illumination pattern with low speckle, while also delivering low weight, high efficiency, and high reliability.

  • Low SWaP, High Power

    Designed for SWaP-sensitive platforms, the FLIR CLI products provide speckle-free illumination through use of proprietary VCSEL technology in passively cooled compact packages.

Contact Sales

Want more information on this product?

Call 805 642 4645 x233 to speak with a knowledgeable specialist.

VPOWR