Virtual System Training Platform

FLIRSIMĀ®

Go to Product Support
product image

FLIRSIM is a portable, rapidly deployed, all-inclusive system-level training tool that provides the functional equivalency of an FAA Advanced Aircrew Training Device (AATD) for FLIR Star SAFIRE 380 family sensors. Developed by MAG Aerospace, FLIRSIM can replicate any real-world scenario or environment on demand to enhance safety, mission effectiveness, and provide a tactical advantage during real-world missions. FLIRSIM delivers direct operational cost savings normally incurred during training.

Sales Contact Contact Sales

The Ideal Training Platform for Procedural & Operation Tasks

  • Live Hand Controller

    FLIRSIM uses the same FLIR hand controller as those found in vessels and aircraft so operators form muscle memory on the true button layout.

  • Transportable and Easy To Use

    The complete system is contained in a rugged case that can be transported as carry-on luggage and easily set up anywhere.

  • Dynamic Scenario Generation

    Plan and implement scenarios in a variety of environments and weather conditions to mentally prepare operators for similar real-world conditions.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Media Gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIRSIMĀ®