FlyCapture SDK

Go to Product Support
product image

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
FlyCapture-SDK
Operating System
Windows XP, Windows 7, Windows 8, Windows 10 / Ubuntu 10.04, Ubuntu 12.04, Ubuntu 14.04, Ubuntu 16.04, Ubuntu 18.04 / MacOS Capitan (10.11), MacOS High Sierra (10.13)
Supported Languages
C++, C#, C, Python

FlyCapture SDK