Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

Enterprise-grade NVR

FLIR Horizon 9.2

Go to Product Support
product image

A part of the United VMS 9.2 family, the Horizon NVR delivers best-in-class performance, stability, and unique price positioning for video installations of up to 150 cameras. Horizon is the ideal high-performance video surveillance choice for securing small-to-medium sized businesses with independent or multiple sites. Feature-rich, highly scalable, and third party-compliant with an open architecture, Horizon offers unsurpassed value for installations, including retail, offices, small to mid-size manufacturing facilities, warehouses, educational institutions, and more. Set-up is exceptionally simple. Users can view cameras and review recordings on dedicated workstations through client stations as well as a powerful Web Client web interface from connected PCs and mobile devices.

Sales Contact Contact Sales
  • ENTERPRISE-CLASS NVR

    Feature-rich and highly scalable to support a wide range of storage requirements.

  • QUICK AND EASY DEPLOYMENT

    Speedy setup and configuration process with no operator training required.

  • OPEN PLATFORM

    ONVIF Profile S-conformant and designed to support a wide range of third party cameras.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Basic Access Control Integrations
Yes
Form Factor
Workstation (WS) 1U/2U RAID Server
Global Client
Yes
Max. User Access
5 WS/10 (Server)
Multicast Support
No
Multi-site System
Yes
Number of Channels
24-150
ONVIF Profile S Compliant
Yes
Supports All-in-One
Yes
SW Field Upgrade [with valid SSA]
Yes
Thermal Integration
Yes
Third Party Camera Support
Yes
Video & Recording
Storage
Up to 48TB Internal raw data
Media gallery
What's new in United VMS 9.0?
What's new in United VMS 9.0?
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Horizon 9.2