Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

Distributed Intelligent Video Encoder

ioi PTZ Tracker

Go to Product Support
product image

The PTZ Tracker analyzes video signals and sends alarm notifications when people, vehicles or objects cross perimeter lines, enter pre-defined regions, or are left behind or removed from scenes. Users can customize zones and define what to detect. With Pan/Tilt/Zoom (PTZ) cameras, once a moving object is detected, the PTZ tracker automatically controls the PTZ camera to autonomously track and zoom in on potential threats.

Sales Contact Contact Sales
  • Hybrid connectivity

    The ioi PTZ Tracker streams both analog and IP video (H.264, MPEG-4 SP and MJPEG) for legacy or IP-based CCTV networks.

  • Increase detection reliability

    DSP-based real-time video analysis and up to five simultaneous intrusion detection rules improve the probability of detection and reduce false alarm rates.

  • Easy set-up and operation

    The unit features storage on the Edge (SoE) with remote backup, and can be configured within five minutes using a standard web browser.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Dimensions (inches)
2.7 x 1.42 x 4.61" (W x H x D)
Dimensions (mm)
68.5 x 36 x 118mm (W x H x D)
H.264 Frame Rate (PAL/NTSC)
D1 12/15 FPS VGA 18 FPS 2CIF 25/30 FPS CIF 25/30 FPS
Mounting
Shelf/optional rack-mounting (single-unit or multiple-unit accessory)
MPEG-4 SP Frame Rate (PAL/NTSC)
Up to 25/30 FPS for all resolutions
Number of Intelligent Video Analysis Channels
1
Operating System
Windows 7, 8 and 8.1, 10
Power Consumption
DC: 3.6W, AC: 6W
Storage on the Edge
3,800Mb event recording
Voltage
12VDC (+/-10%), 24VAC
Compliance & Certifications
Safety
UL, CE
Environmental
Electromagnetic Interference
(EMC) FCC 47 CFR Part 15, Subpart B, Class A; CE Class A
Environmental
RoHS
Operating Humidity
5% to 95% (non-condensing)
Operating Temperature
0° to 60°C (32° to 140°F)
System Integration
Alarms/Commands
TCP/IP, HTTP
Browsers
Internet Explorer 10 and 11
Ethernet (IEEE 8023-8023u)
1 x RJ45 interface
IN - Alarm Input
1x dry contact
OUT/Relay Output
1x relay output (rated load 0.3A@12VDC; 1A@30VDC; 0.25A@24VAC, 50/60Hz)
Physical Connector
1x BNC 75Ω
Serial
1x RS-485 (for PTZ camera control)
Services and Protocols
TCP/IP, UDP/IP, HTTP, SMTP, DHCP, DNS, SNTP
TV Standard
Composite 1Vp-p – NTSC or PAL
Video & Recording
Bit Rate
CBR (128Kbps – 4Mbps), VBR
IP Video Streaming
H.264, MPEG-4 SP, MJPEG
Video Streaming
RTP/RTSP
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ioi PTZ Tracker