Dual-vision camera for Automatic Incident Detection

ITS-Series Dual AID

Model: ITS-617 Dual AID 316L, 640 x 512, 17° FOV Go to Product Support
product image

FLIR ITS-Series Dual AID cameras combine best-in-class thermal and visual imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging that allows traffic operators to see clearly in total darkness, in bad weather and over a long range.

  • 24/7 thermal imaging

    The FLIR ITS-Series AID offers long-range, 24/7 performance, regardless of weather conditions.

  • Includes a visual camera

    The visible-light camera enables real-time visual incident verification and offers possible forensic evidence after the incident

  • Automatic Incident Detection

    FLIR ITS-Series AID provides critical information on traffic incidents and detects fires within seconds of ignition.

Specifications
Communications
Interface
10/100 Mbps Ethernet (RJ-45) or Direct fiber connector (MM, SM)
Supported Protocols
IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMPv1/2/3, QoS, ONVIF, 802.1X
Video Over Ethernet
Two independent channels for each camera (4 total) of streaming H.264 or M-JPEG
Electrical
Consumption
12 W heater off, 21 W heater on
Environmental
Housing material
Stainless steel 316L
Operating Temperature Range
-30 to 75°C (-22 to 167°F) with sunshield – Nema TS-2
Relative Humidity
0% to 100%, no condensation
Environmental & Approvals
Ingress Protection
IP66 / IP67
Imaging & Optical
Detector Type
Focal Plane Array (FPA), uncooled Vanadium Oxide Microbolometer
HFOV - Thermal
17°
Image Processing
Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Resolution - Thermal
640 x 512
Resolution - Visual
Max: 1920 x 1080
Spectral Range
7.5 to 13.5 µm
Streaming Resolution
Visual: up to 1920 x 1080 @ 30 Hz
Thermal: up to 640 x 480 @ 30 Hz
Imaging & Optical
Image Fequency
NTSC: 30 Hz PAL: 25 Hz
Mechanical
Dimensions
Housing only: 185 x 102.24 x 409 mm With bracket: 346 x 256 x 409 mm
Mounting
Wall, pole, ceiling mount
Weight
5 kg
Other
API
ONVIF Profile S
Automatic Incident Detection
Traffic events: Stopped vehicle, speed drop, levels of service, overspeed, wrong-way drivers, traffic congestion, underspeed
Non-traffic events: Smoke in tunnel, pedestrian, fallen object
Technical alarms: Image quality, camera tampering
Cable Glands
2xM20 or IP67 network and power connector
Traffic Data Collection
Traffic flow data per lane: Traffic flow speed, zone occupancy
Integrated vehicle traffic data: Average speed per vehicle class per lane (headway, gap time per length, class per lane), occupancy
Individual vehicle traffic data: Speed, gap time, headway, vehicle classification
System Overview
Fire Detection
Early fire detection in tunnels
Thermal Camera
Focal Length - Thermal
35 mm
Visible Camera
focal length - visual
4.9 - 49 mm
Image Sensor
1/3" Sony CMOS sensor
Optical Zoom - Visible
10x motorized optical zoom
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ITS-Series Dual AID - Model: ITS-617 Dual AID 316L, 640 x 512, 17° FOV

Change Selection