Thermal imaging camera for traffic monitoring

ITS Series

Model: FLIR ITS317, 320 x 256, 17° FOV Go to Product Support
product image

FLIR ITS-Series sensors deliver superior image accuracy and reliability for traffic monitoring applications. ITS-Series thermal imaging sensors can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FLIR ITS-Series operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s video analytics boards, the FLIR ITS-Series makes a great solution for Automatic Incident Detection (AID).

  • High image quality

    The FLIR ITS-Series produces high quality thermal images on which the smallest of details can be seen

  • Easy to install

    FLIR ITS-Series cameras can be easily integrated into any existing infrastructure providing early detection and visibility 24/7 all the year round.

  • Designed for harsh environments

    The FLIR ITS-Series are extremely rugged systems that work perfect in all climates.

Specifications
Communications
Analog Video Output
NTSC, PAL or PAS 8.3Hz
Video Over Ethernet
Two independent channels of H.264 or M-JPEG
Electrical
Power Consumption - Source – 12VDC
Heater off: <5.5 W Heater on (at 100%): <25 W
Power Consumption - Source – 24VAC(VA)
Heater on: <8 W Heater off (at 100%): <32 W
Power Consumption - Source – 24VDC
Heater on: <5.5 W Heater off (at 100%): <25 W
Power Consumption - Source – POE (802.3af)
Heater on: <5.5 W Heater off (at 100%): N/A
Power Consumption - Source – POE+ [802.3at]
Heater on: <5.5 W Heater off (at 100%): <25 W
Surge Immunity on Signal Lines
EN 55024:2010 and 55022:2010 to 4.0kV
Environmental
Humidity
0-95% relative humidity
IP Rating
IP66 & IP67
Operating Temperature Range
-50° to 70°C (-58° to 158°F) continuous operation -40° to 70°C (-40° to 158°F) cold start
Shock
MIL-STD-810G "Transportation"
Standard Package
Thermal imaging camera, operator manual
Storage Temperature Range
-50° to 85°C (-58° to 185°F)
Surge Immunity on AC Power Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Vibe
IEC 60068-2-27
Imaging & Optical
Automatic Heater
Clears ice from windows, Automatic deicing
Detector Type
Focal Plane Array (FPA), uncooled VOx microbolometer
Field of View
17° x 14°
Image Processing
Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Resolution
320 x 256
Spectral Range
7.5 to 13.5 µm
Regulatory
Approvals
CE: EN55022 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ITS Series - Model: FLIR ITS317, 320 x 256, 17° FOV

Change Selection