Tactical Handheld Thermal Monocular

FLIR LSX

Model: LSX - 19mm 60Hz
Go to Product Support
product image

The FLIR LS-X and LS-XR handheld thermal monoculars are designed for the men and women who serve and protect. This powerful, easy-to-use imager gives officers the tactical advantage when pursuing suspects, looking for evidence, or conducting search and rescue. The LS-X and LS-XR feature high resolution displays, extended zooming capabilities, and video output. Whatever you need to see, find it with the FLIR LS-X and LS-XR.

$2,599.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
  • Superior Thermal Vision

    An improved eyepiece display takes full advantage of the high resolution thermal core, 5x magnification, and InstAlert™ hot object highlighting.

  • Simple Operation

    This thermal monocular has intuitive controls that make single-handed use a breeze, even with gloves on.

  • Portable and Rugged

    These monoculars fit easily into pockets, packs, or the included Molle pouch.

Contact Sales

Want more information on this product?

Call 1-800-254-0630 to speak with a knowledgeable specialist.

Specifications
Drop Test Rating
1 m
Operating Temperature
-4°F to 122°F (-20°C to 50°C); Laser = 4°F to 122°F (-10°C to 50°C)
Battery Life (Operating)
> 5 Hours
Detect Man (1.8m x 0.5m)
570 m
Field of view (FOV)
17° x 13° NTSC
Thermal Sensitivity
< 50 mK @ f/1.0
Sensor & Optical
Detector Type
336 x 256 VOx Microbolometer
Field of view (FOV)
17° x 13° NTSC
Image Processing
FLIR Proprietary Digital Detail Enhancement ™
Thermal Sensitivity
< 50 mK @ f/1.0
Environmental & Approvals
Drop Test Rating
1 m
Operating Temperature
-4°F to 122°F (-20°C to 50°C); Laser = 4°F to 122°F (-10°C to 50°C)
Rating
IP-67, Submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Power
Battery Life (Operating)
> 5 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
File Storage & Communication
Video Output
NTSC composite video Thru USB port via Custom USB to RCA cable. Output switchable to PAL via user GUI
UI-UX
Black Hot & White Hot
Black Hot / White Hot / InstAlert™
Brightness
Adjusts Display Brightness Setting
Built-in Display
640 × 480 LCD Display
Image Polarity
White Hot / Black Hot / InstAlert™; Selectable
Laser Pointer
Red Laser Pointer
On-Screen Symbology
Standard
Polarity
White Hot / Black Hot / InstAlert™; Selectable
Power Button
On / Off
Splash Screen
Generic
Video Refresh Rate
< 9Hz NTSC or 60 Hz
Zoom Button
2× & 4×
System Overview
Package Includes
Handheld Thermal Camera,USB Power Adapter/Charger,Wrist strap, Custom Video out cable, USB Cable, Quick Start Guide, Molle bag
Size (L x W x H)
6.70" × 2.31" × 2.44"
Warranty
2 years standard, 3 years with product registration
Waveband
7.5 - 13.5 µm
Physical
Dimensions
6.70" x 2.31" x 2.44"
Weight
12 oz (340 g)
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR LSX - Model: LSX - 19mm 60Hz

Change Selection

$2,599.00