Neutrino Ground ISR series is a turnkey solution for integrators developing ground-based intelligence, surveillance, and reconnaissance (ISR) systems. It combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC to offer high–performance ISR solutions with a low switching cost. The ITAR-free Neutrino Ground ISR series reduces development risk and time-to-market by providing a factory-integrated MWIR imaging system with a reliable, long-life linear cooler and industry-adopted imaging electronics.
The Neutrino SX12 ISR1200 is the inaugural Neutrino Ground ISR series model. With a 1280×1024/12 µm resolution focal plane array (FPA), a 120 mm to 1,200mm CZ lens, and advanced image processing, it is the ideal OEM camera module for integration into long-range ground ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) systems.
- Products
- Camera Modules & Components
- Infrared Camera Cores & Lenses
- MWIR
- Neutrino® Ground ISR Series
Turnkey Solution for Integrators

-
Performance Leading CZ Optics and HD MWIR Camera Module
Long focal length, performance driven MWIR HD camera with long-life linear cooler and fully integrated CZ optics.
-
Designed for Integrators
Industry-adopted InVeo Designs LLC imaging electronics with integrated MWIR camera and CZ lens offer optimum performance and compatibility.
-
Teledyne FLIR Value and Reputation
The performance, reliability, and support expected from Teledyne FLIR and the industry’s most versatile HD MWIR camera portfolio.

Meet the Neutrino Family
Teledyne FLIR has you covered for any MWIR imaging application. Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various continuous zoom lens combinations, Teledyne FLIR’s Neutrino® portfolio provides the best solution available.
Specifications
Connections & Communications
- Communication
- RS-422 UART COM, up to 921,600 Baud
- Dual Parallel Outputs
- Camera Link (Base) Output (14-bit NUC Corrected at Full Frame Format):
30 Hz (Standard Gain)
60 Hz (High Gain)
Display Output Options (10-bit (14 optional) fully processed video) (Select One):
720p60 HD-SDI (SMPTE)
1080p30 HD-SDI (SMPTE)
60 Hz 1280x1024 Camera Link (Base)
Electrical
- Center of Gravity
- See Mechanical IDD
- Input Power
- 24 VDC & 2.2 A Peak@ Cooldown, 23 °C
- Thermal Extraction Method
- Heat sink, see IDD
Environmental & Approvals
- Cooler Interface (Predictive maintenance)
- Monitors Operating Parameters:
Input Voltage and Current
Expander Temperature
Operating Time
Cool-Down Cycles
Cool-Down Time
Sensor Operating Temperature
- Fan Control
- Thermostat Control of 2x Cooling Fans
- Operating Temperature
- 77K, <5 minutes cooldown at 23 °C (73.4 °F), typical
- Operating Temperature Range
- -30 °C to +70 °C (-22 °F to 158 °F)
- Power Surge Suppress
- Active Suppresses When Cooler Enabled
- Storage Temperature Range
- -50 °C to +85 °C (-58 °F to 185 °F)
Imaging & Optical
- Aperture
- f/5.0
- Boresight Drift Through Zoom
- 9 Pixels (0.10 mm) + plus alignment tolerance of 10 Pixels
- Color Palettes
- Monochrome (3 Palettes)
False Color (11 Palettes)
True Color (3 Palettes) for Splash Screen
Normal or inverted display polarity
- Cooler
- Cobham Carleton LC1062 Linear Stirling
- Cooler MTTF
- Up to 25,000 Hours
- Detection Recognition and Identification (DRI)
- The NV-IPM model results are for the NVFOV (EFL =1200mm) zoom position with a target characteristic dimension of 3.1m and target temperature of 4.0K. The ranges at which there is a 50% probability of achieving the task for the V50 measured task difficulties of 2.0 (detection), 9.0 recognition, and 13.0 (identification) are provided below.
Detection - 31 km
Recognition - 20 km
Identification - 16 km
- Digital Zoom
- 1X/2X/4X Edge Preserving
- Drifting Pixel Filter
- Excessive magnitude with respect to 8 nearest neighbors
- Focal Length
- 120-1200 mm, HFOV 7.2° to 0.72°
- Focus
- Manual, Manual Focus Bumping, Focus to Specified Distance, Focus to Infinity, Commanded / Continuous Autofocus
- Full Frame Rate
- 30 Hz (Standard Gain), 60 Hz (High Gain)
- LAP/LACE
- Local Area Processed Dynamic Contrast Expansion with user adjustable background level and foreground boost
- Lens Type
- 10x Continuous Zoom Maintain Focus Distance Through Zoom
- Min to Max Zoom Time
- 4 Seconds
- Non-Uniformity Correction (NUC)
- Factory Calibrations: Two point (gain/offset), One-point update (optimizes offset), Defective / noisy pixel detection, 8 Op Modes with 2 NUC tables each
Operational (Run-Time) Calibrations: One-point refresh
- Pixel Pitch
- 12 µm
- Sensor Material
- InSb
- Spatial Noise Reduction
- 3x3 Median Filter, 3x3 Gaussian Noise Reduction Filter, 5x5 Gaussian Noise Reduction Filter
- Spectral Band
- 3.4 -5.0 µm
- Thermal Imager
- 1280 x 1024 Pixels (ISC1308)
- Wide to Narrow Co-Boresight
- 12.5 Pixels (0.15 mm) + plus alignment tolerance of 10 Pixels
- Zoom and Focus Controls
- Manual (Four Speeds), Zoom to Specified Angle, Preset FOV (Infinity Focus)
Mechanical
- Size (L x W x H)
- Length: 57.91 cm (22.8 in) Lens Diameter: 29 cm (11.4 in)
- Water Ingress
- Front element sealed to IP-55 No Housing (Open Frame)
- Weight
- 14.51 kg (32 lb.)
Radiometry
- Shutter
- Integrated Shutter for 1-Point Flat Field Correction (FFC)
Media Gallery




Related Documents