HOT MWIR Camera Module + Continuous Zoom Lens

Neutrino® IS Series

Model: Neutrino LC - CZ 15-300 Go to Product Support
product image

Neutrino IS series combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) OEM camera modules and continuous zoom (CZ) lenses to offer high–performance imaging solutions with various FPA resolutions and CZ zoom/FOV ranges. Neutrino IS lowers development and manufacturing risk and improves time-to-market. Cutting-edge HOT FPAs, long life and low vibration linear coolers, common camera interfaces, and fully athermalized lenses make for the best-in-class solution. Each camera module and lens are designed for each other, providing optimal performance not achievable when buying and integrating cameras and lenses from multiple sources.

Teledyne FLIR Neutrino IS series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it offers the lowest risk solution. The Neutrino IS is an OEM camera module that is intended to be integrated into a higher level system.

Superior Performance, Faster Time to Market

  • Multiple MWIR Imaging Solutions

    Multiple configurations from one manufacturer simplifies product development and production, providing higher value and lower risk.

  • Seamless Opto-Mechanical Integration

    Cameras and lenses designed for each other for optimum performance and compatibility.

  • Market Leading MWIR CZ Optics and Cameras

    World class performance, industry-leading two-year warranty, and affordable MWIR solutions from the market leader.

Meet the Family

Meet the Family

Teledyne FLIR has you covered for any MWIR imaging application. Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various continuous zoom lens combinations, Teledyne FLIR’s Neutrino portfolio provides the best solution available.

Specifications
Resolution
640 x 512, (15 µm pitch) HOT MWIR
FPA - Digital Video Display Format
640 x 512
Frame Rate Options
60Hz, adjustable 1Hz to 60 Hz
Sensitivity [NEdT]
<30mK
Spectral Band
3.4 - 5.1 µm standard
Continuous Zoom [Digital and Optical]
Optical Zoom (lens) and Electronic Zoom (camera)
Imaging & Optical
CMOS
CMOS (16-bit, 16-bit color encoded YCbCr, 8-bit)
Continuous Zoom [Digital and Optical]
Optical Zoom (lens) and Electronic Zoom (camera)
Detection Recognition and Identification (DRI)
D = 16.2 km, R = 6.4 km, I = 5.0 km

The ranges at which there is a 50% probability of achieving the task for the V50 measured task of difficulties of 2.0 (detection), 9.0 (recognition), and 13.0 (identification).
Discrete I/O Controls Available
None
EFL_Zoom Range [mm]
15 to 300 mm compact, continuous zoom lens
f-number
f/4
FPA - Digital Video Display Format
640 x 512
Frame Rate Options
60Hz, adjustable 1Hz to 60 Hz
Horizontal Field of View [HFOV]
1.8° to 35.5°
Image Optimization - AGC
Histogram Equalization, DDE+
Invert/Revert
Invert/Revert (Yes)
Palettes
Yes
Polarity Control [black hot & white hot]
No
Resolution
640 x 512, (15 µm pitch) HOT MWIR
Sensitivity [NEdT]
<30mK
Special Features
Active athermalization and auto focus capable
Spectral Band
3.4 - 5.1 µm standard
Symbology
Yes
Zoom and Focus Controls
Yes
Connections & Communications
Communication
USB or UART (camera)
RS-232, nominal 38400 Baud (lens)
Digital Output Format
Yes, accessory board required
Primary Electrical Connector
80-pin Hirose (camera), 4-pin Molex (cooler), 6-pin Molex (lens)
RS-232 Compatible Communication
RS-232, Nominal 38400 Baud (lens)
User Configurability via SDK & GUI
Yes, Camera only
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (0.01 ms - 16.6 ms)
ROIC
ISC0403
ROIC Modes
Free run, readout & integration priority
Electrical
Input Power
3.3VDC (camera), 12VDC (cooler), 12 VDC (lens)
Power Dissipation
<4.5 W (camera/cooler) steady state
<2.5 W (lens) steady state
<15.0 W (camera/cooler) peak power
<9 W (lens) peak power
Mechanical
Size (L x W x H)
19.25 x 9.91 x 10.59 cm (7.58 × 3.90 × 4.17 in)
Weight
1324g
Environmental & Approvals
Humidity
5% to 95% non-condensing
Non-Operating Temperature Range
-54°C to +85°C
Operating Temperature Range
-32°C to +71°C
Operational Altitude
12 km (40,000 ft) altitude equivalent
Media Gallery
Simplify MWIR Camera Integration with Neutrino
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Neutrino® IS Series - Model: Neutrino LC - CZ 15-300

Change Selection