Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

The most pixels on target in a compact package

  • Configurable HD+ MWIR Camera Module.

    Flexible detector types, FPA window sizes, frame rates, and optical interface options.

  • Designed for Integrators.

    Simplify development and shorten time to market, with a mature infrared video processing architecture and robust SDK.

  • Teledyne FLIR Value and Reputation

    The performance, reliability and support expected from Teledyne FLIR and the industry’s most advanced HD+ MWIR camera module.

Meet the Neutrino Family

Meet the Neutrino Family

Teledyne FLIR has you covered for any MWIR imaging application. Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various continuous zoom lens combinations, Teledyne FLIR’s Neutrino® portfolio provides the best solution available.

Specifications
Resolution
2048×1536
FPA - Digital Video Display Format
2048×1536
Pixel Size
10µm
Frame Rate Options
60Hz (1080P), >30Hz (QXGA)
Sensitivity [NEdT]
<30mk, f/4, 50% well
Spectral Band
3.4µm – 5µm (Standard)
Imaging & Optical
Detector Type
InSb (T2SL Future)
f-number
f/2 baseline
FPA - Digital Video Display Format
2048×1536
Frame Rate Options
60Hz (1080P), >30Hz (QXGA)
Image Correction
2-point (offset and gain) and bad pixel replacement
Operability
>99.5%
Pixel Size
10µm
Resolution
2048×1536
Sensitivity [NEdT]
<30mk, f/4, 50% well
Sensor Technology
MWIR
Spectral Band
3.4µm – 5µm (Standard)
Connections & Communications
Digital Output Format
Camera Link Medium compatible interface
Primary Electrical Connector
 40-pin Samtec
Synchronization Modes
Free run, external sync with readout or integration priority
User Configurability via SDK & GUI
Yes
FPA Control
Programmable Integration Time
Yes (.01-16ms)
ROIC
Direct Injection, Snapshot, Progressive
Well Capacity
3 x 10⁶ electrons
Electrical
Input Power
5 VDC Camera, 28 VDC Cryocooler
Power Dissipation
<20W Steady State
Mechanical
Size (w/o lens)
13.4cm x 7.0cm x 10.3cm
Weight
1,970 gm
Environmental & Approvals
Non-Operating Temperature Range
-54 °C to +80 °C (-65°F to +176°F)
Operating Temperature Range
-40 °C to +71 °C (-40°F to +160°F)
Operational Altitude
40,000 ft
Shock
20G Shock Pulse W/11 Msec Half Sine
Vibration
3.4 GRMS three axis, 1 hr each
Media Gallery
Simplify MWIR Camera Integration with Neutrino
SPIE DCS 2023 - Neutrino Series
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Neutrino® Performance Series - Model: Neutrino QX

Change Selection