Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

SWaP+C Optimized HOT FPA MWIR Camera Module

Neutrino® SWaP Series

Model: Neutrino LC, Shutterless Go to Product Support
product image

The VGA-resolution Neutrino LC and newly-released SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.

The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery (ITAR free), industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.

Superior Performance, Faster Time to Market

  • Multiple Resolution SWAP Optimized MWIR Camera Cores

    VGA/15 µm and SXGA/8 µm HOT FPA camera modules in a SWaP-optimized envelope offer low-power consumption, rugged construction, and a wide operating temperature range.

  • Designed for Integrators

    Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.

  • Performance, Reliability, and Support

    The Neutrino SWaP Series cameras offer best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability, long lifetime, and come with Teledyne FLIR’s well-known product support.

Meet the Family

Meet the Family

Teledyne FLIR has you covered for any MWIR imaging application. Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various continuous zoom lens combinations, Teledyne FLIR’s Neutrino portfolio provides the best solution available.

Specifications
Resolution
640 x 512, 15µm pitch
Frame Rate Options
1 - 60 Hz configurable
Sensitivity [NEdT]
< 25mK (50% well fill at TBB=30°C flood mode)
Spectral Band
3.4 to 5.1 µm Standard
Continuous Zoom [Digital and Optical]
Yes, up to 8x (Electronic Zoom)
Imaging & Optical
Cold Shield Height
19.7mm from FPA
Continuous Zoom [Digital and Optical]
Yes, up to 8x (Electronic Zoom)
Discrete I/O Controls Available
One Discrete, custom configurable at factory
f-number
f/5.5 Standard, f/4 & f/2.5 options
Frame Rate Options
1 - 60 Hz configurable
Image Optimization - AGC
Linear, Histogram Equalization, DDE
Invert/Revert
Yes
Palettes
Yes, RGB888 mode
Parallel (24-bit/16-bit/8-bit)
Yes
Resolution
640 x 512, 15µm pitch
Sensitivity [NEdT]
< 25mK (50% well fill at TBB=30°C flood mode)
Sensor Technology
HOT MWIR
Spectral Band
3.4 to 5.1 µm Standard
Symbology
Yes, RGB888 mode
Connections & Communications
Communication
USB or UART (921.6k baud)
External Sync Input/Output
Master or Slave
Primary Electrical Connector
80-pin Hirose, DF40C-80DS
USB
Yes
User Configurability via SDK & GUI
Yes
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 16ms)
ROIC
ISC0403
ROIC Modes
Free Run, Readout Priority, & Integration Priority
Well Capacity
7 x 10⁶ electrons
Electrical
Input Power
+3.3 VDC Camera, +12 VDC Cryocooler
Power Dissipation
<8 W cooldown, <4 W steady state @ 23°C
Mechanical
Size (L x W x H)
7.4 cm x 4.6 cm x 6.1 cm (2.9" x 1.8" x 2.4")
Weight
< 380 grams (<13.4 oz)
Environmental & Approvals
Humidity
Non-condensing between 5% - 95%
Non-Operating Temperature Range
-57°C to +80°C (-65°F to +176°F)
Operating Temperature Range
-40°C to +71°C (-40°F to +160°F)
Operational Altitude
40,000 ft (~12km)
Shock
Lateral 190 g @ .55 ms; Vertical 320 g @ .55 ms; Axial 550 g @ .8 ms (goal)
Vibration
5.8 grms 3-axis, 1hr each
Media Gallery
Simplify MWIR Camera Integration with Neutrino
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Neutrino® SWaP Series - Model: Neutrino LC, Shutterless

Change Selection