Man-Transportable, Multi-Mission Robot

PackBot 510

Go to Product Support
product image

PackBot 510 is a man-transportable robot that performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. PackBot 510 easily climbs stairs and navigates narrow passages, relaying real-time video, audio and sensor data while the operator stays at a safer, standoff distance. The PackBot 510 manipulator lifts up to 44 lb (20 kg). PackBot 510 is deployable by one person in under two minutes. The robot stows neatly in vehicle, even fitting in a car’s trunk.

Send this Robot Downrange for Dangerous Missions

  • Man-Transportable

    Deployable by one person in less than two minutes. PackBot 510 stows neatly in vehicle, even fitting in a car’s trunk.

  • Mobile

    Climbs stairs, rolls over rubble and navigates narrow passages.

  • Powerful Multi-Sensor Capability

    Four color cameras with zoom and illumination. Supports an optional fifth camera with thermal capability.

One Controller for Many Robots

One Controller for Many Robots

PackBot 510 is controlled by the uPoint® Multi-Robot Control System, featuring a touchscreen-based ruggedized tablet that allows an operator to select from across the family of connected robots. The familiarity of this Android™-based controller results in a significantly reduced learning curve for robot operators. uPoint also benefits from superior wireless communications. The MPU5 radio operating on the Wave Relay® MANET, allows robots to penetrate deeper into complex structures and further downrange than ever before.

Media Gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

PackBot 510