High Definition Mid-Range Surveillance System

Ranger® HDC MR

Go to Product Support
product image

The Ranger HDC MR sets a new standard for surveillance with its ability to detect illegal activities even in degraded weather conditions, utilizing embedded analytics and image processing to reduce the cognitive workload, enabling operators to distinguish quickly between true threats and false alarms. The HDC MR is not only a superior system in bad weather, it also provides increased uptime and reduces cyber risks -- a reliable tool that adds days of efficient surveillance and reduces risk compared to previous generations of systems.

Sales Contact Contact Sales

High Definition Mid-Range Surveillance System

  • See More

    Compared to any legacy standard resolution system, the Ranger HDC MR can capture a wider array of views with the same target resolution thanks to the high definition imagery.

  • Act Faster

    Shorten the time between target detection and counter measures with higher resolution imagery for more accurate target classification.

  • Mitigate Bad Weather

    See through fog and haze with the fog filter and through turbulent air with the Merlin ASX turbulence filter.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® HDC MR