Portable, Long Range Thermal Imager

Ranger HRC®

Go to Product Support
product image

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x512 array and a choice of powerful continuous-zoom telescopes. Available in its standalone, environmentally hardened enclosure, the system can also integrate an optional high-magnification CCD-TV camera, laser rangefinder, and digital magnetic compass.

Contact Sales
  • Extra Sensitivity for Sharper Imagery

    Cooled 640x512 detector spots man-size targets above 10km and vehicles above 20km. Tunable STACE™ enhancement reveals finer details.

  • 12.5x Continuous Zoom

    Zoom with autofocus provides sharp image over full continuous range so you never lose sight of the target.

  • Versatile Portability

    Deploy as a portable stand-alone system, or integrate it into a network of fixed-site sensors via plug-and-play interface options.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger HRC®