SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.
The quick-connect Vue® TV128 payload features patented MSX® technology, adding visible-light outlines to thermal imagery to provide critical information in real time. The 16MP visible camera delivers clear, pinpoint details with a 128x zoom. A 640x512-pixel, radiometric FLIR Boson® provides sharp thermal imagery, 5x digital zoom, and accurate temperature-measurement.
Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. To further protect data chain of custody, pilots are not required to create an online profile, increasing ease of use and reducing potential unintended online data access. SIRAS provides best-in-class imagery, mission flexibility, secure data, and compatibility with the leading photogrammetry software enabling the pros to get the job done.
- Products
- Public Safety
- sUAS Cameras & Kits
- SIRAS™
Added to cart
SECURE FLIGHT DATA
FROM AN AFFORDABLE
AND FLEXIBLE AIRCRAFT
Operate in rugged environments with data
security and flexibility for future payload
needs
- Data safely stored on an onboard
microSD card - Online Teledyne FLIR account
registration not required for flight - Future proofed with quick-connect,
swappable gimbal - IP-54 rated dust and moisture
resistance
SEE AND DO MORE WITH
CLEAR THERMAL AND VISIBLE
IMAGERY PLUS FLIR MSX
Real time, high-resolution imagery provides
critical data for immediate decision support
and post processing
- Resolve critical detail in real time with FLIR
MSX visible outlines on thermal images
(photo mode only) - Measure temperature and zoom up to 5x
with 640x512 Boson thermal camera - Pinpoint details with 16MP visible
resolution and 128x zoom
FLY MISSIONS SAFELY WHERE
AND WHEN NEEDED
Get in the air quickly without geofencing and
fly for up to 31 minutes
- Fly within one minute of power on with
no geofencing - Maximize time in the air with 31 min
flight time and hot-swappable batteries - Maintain connection around obstacles
with dual band 2.4/5.8 GHz - Detect objects day and night with
radar-based front collision avoidance


SIRAS - Public Safety

SIRAS - Power Line Inspection

SIRAS - Criminal Suspects

SIRAS - Solar Inspection

SIRAS - Search and Rescue
Specifications
Aircraft
- Collision Avoidance
- Front Facing Radar: up to 30 m, when flying <5 m/sec speed
Ground detection via underside sensors
- Default Ground Speed
- 5 m/sec (11.2 mph)
- Disconnect Return To Home
- Yes
- Foldable Props
- Yes
- Geo-Fencing
- None
- Hover Accuracy
- Vertical: ± 0.5 m (± 1.6 ft) Horizontal: ± 1.5 m (± 5 ft)
- Ingress Protection
- IP 54 (airframe, controller, and payload)
- Maximum Ascent Speed
- 6 m/sec (13.4 mph)
- Maximum Decent Speed
- 4 m/sec (9 mph)
- Maximum Descent Speed
- 4 m/sec (9 mph)
- Maximum Ground Speed
- 18 m/sec (40 mph)
- Night Flight Beacons
- Yes (red and white), on/off & blink options
- Operating Environment
- - 10°C to 40°C (10 °F to 104 °F)
- Take Off Readiness
- 1 min after power ON
- Weight [including battery]
- 3.1 kg (6.8 lb)
- Wind Resistance
- 10 m/s (22.4 mph)
Battery
- 20% Battery Warning
- Yes, visual and audio signal
- Battery Power
- 6,000 mAh
- Charging Temperature Range (Celsius)
- 5 °C to 50 °C (41 °F to 122 °F)
- Charging Time
- <45 min
- Hot Swappable Batteries
- Yes
- Max Charging Current (A)
- 6 A
- Maximum Flight Time
- 31 min (rated)
- Maximum Hovering Time
- 28 min (rated)
- Return To Home
- Yes. 10% Battery
- Storage Temperature And Humidity
- Room temperature and <70% is recommended
Gimbal
- Max Control Speed
- 120°/sec (pitch, pan, roll)
- Maximum Rotational Range
- Pan: ±90°; Pitch -120° to +30°
- Motion
- 3-axis
- Stabilization
- Plus / Minus 0.02°
Imaging & Optical
- EO Camera Optics
- Effective Focal Length (EFL) 4.8 mm, 67° HFOV, F/# 1/2.3
- EO Camera Resolution
- 16 MP with 20 MP mapping mode, 128x zoom
- FLIR MSX
- Yes, photo mode only.
- IR Camera Optics
- Effective Focal Length (EFL) 13.6mm, 32° HFOV, F/# 1.0
- IR Camera Resolution
- 640 x 512, radiometric, 5x zoom
- IR Video Frame Rate
- 60 Hz
- Radiometric Features
- Spot meter, Isotherms, Region of Interest (ROI)
Mechanical
- Type
- Li-Ion 4S
Remote Controller And Transmission
- Built-In Battery
- 210 min
- Display Brightness
- 1,000 lumens
- Display Latency
- <1 sec
- Layout
- Mode 2 (default)
- Operating Distance
- 9 km (6 miles) - zero interference and no obstructions 3.2 km (2 miles) is typical limit in most settings
- Operating Frequency
- Dual Ban: 2.4 GHz / 5.8 GHz
- Transmission Quality
- 1080P, 30 fps
Storage
- Internal Storage
- Formatted 64 GB micro SD (provided with aircraft)
- SD Storage
- 1 GB
Accessories
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.