Spinnaker SDK

Go to Product Support
product image

The Spinnaker SDK is FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports FLIR USB3, 10GigE, and most GigE area scan cameras. Supported platforms: Windows 7 (32- and 64-bit) / Windows 10 (32- and 64-bit) / Desktop Ubuntu 18.04 (64-bit) / Desktop Ubuntu 16.04 (32-bit) / Ubuntu 18.04 (ARM64) / Ubuntu (16.04 ARMHF & ARM64) / MacOS (Mojave & High Sierra)

Contact Sales
  • Build Faster

    Features are loaded dynamically from the camera. Take advantage of future camera features without having to recompile your application. Spinnaker allows you to write more generic code that can be easily migrated to future standards. Quickly find features using our "Feature Search" functionality.

  • Dynamic Features

    Simplify and improve performance by enabling camera events, imaging sequencer and programmable logic. Use chunk data to gather image metadata and validate system performance.

  • Transmission Reliability

    Superior image transfer control and bandwidth management offers greater flexibility and insight into all transmission pipeline layers. Review detailed diagnostics and take command of our advanced logging functionality.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications

Spinnaker SDK