Desktop or PC Panel Solution

ThermoVision CM

Model: ThermoVision CM Panel PC, 4 cameras
Go to Product Support
product image

The ThermoVision CM is an industrial computer for FLIR thermal imaging cameras with built-in condition monitoring software, ideal for facilities that demand 24/7 uptime. Your company will benefit from continuous condition monitoring and hot spot detection without the need for periodic manual scans, saving money and equipment. Compatible with the FLIR AX8 and A310 cameras, the ThermoVision CM comes fully configured for a four or nine camera set-up.

$5,819.99
Contact Sales
  • 2-in-1 Temperature & Video Monitoring

    Combines video management and industrial control to record visual and temperature data, with a full development environment for VMS and HMI/SCADA.

  • Easy Integration

    An open platform with support for ONVIF and other camera protocols, ThermoVision CM integrates with safety, automation, other vital systems.

  • 24/7 Production without Disruption

    One user interface streamlines your work for continuous condition monitoring and hot spot detection to maximize uptime.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Overview
CPU
Intel i5
Dimensions
429 mm × 278 mm × 119 mm (16.89 in × 10.94 in × 4.69 in)
Solid State Drive
32 GB for OS, Ethiris VMS & WideQuick
System Memory
8 GB
Touchscreen
15.6” touchscreen panel with 1920 × 1080 HD resolution
Connections & Communications
Display Output
3 × HDMI
LAN
2 × GbE RJ45
Serial Port
1 × RS422/485, 3 × RS232
USB
4 × USB 3.0
Electrical & Mechanical
Weight
5.70 kg (12.56 lb)
Environmental
Operating Humidity
10% to 90%
Operating Temperature
5°C to 50°C (-41°F to 122°F)
General
Form Factor
Panel PC
Maximum Cameras
4
Imaging & Optical
Compatible FLIR Camera Models
FLIR AX8 and FLIR A310 family
Video Disk Storage
1 TB
Included Software
Max number Tags
1024
SCADA & PSIM
WideQuick 7.2
Video Management System
Ethiris VMS 8.0
Power
Power Requirements
24 V DC, 85 W
Power Unit
External PSU, 100 – 240 V AC, 47 – 63 Hz, 100 W
Recommended System Configuration
Operating System
Windows 7 Embedded
Shipping Information
List of Contents
T199713 Panel PC unit, quick start guide, power supply, Schuko power cables (SE, US & UK), network cable, USB (documentation & drivers), mounting details
Packaging Size
360 mm × 295 mm × 133 mm (14.17 in × 11.61 in × 5.23 in)
Packaging Type
Cardboard box
Packaging Weight
4.00 kg (8.82 lb)
System Integration
Audio
1 × line out, 1 × line in
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

ThermoVision CM - Model: ThermoVision CM Panel PC, 4 cameras

Change Selection

$5,819.99