AID box camera

TrafiBot HD

Go to Product Support
product image

FLIR TrafiBot HD combines field-proven video detection algorithms with advanced camera optics and powerful processing technology in a single box camera. TrafiBot HD (with 1920 × 1080 resolution) provides superior image quality, embedded AID analytics, as well as multi-stream encoding. TrafiBot HD’s advanced processing unit generates traffic data and incident detection information and thus supports traffic operators with alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, smoke, and traffic flow data.

  • Powerful video analytics

    Detects traffic events, such as stopped vehicles and wrong-way drivers, as well as non-traffic events, including fallen objects.

  • Superior image quality

    Crisp images in full HD (1920 × 1080) for unmatched video analytics performance & reliability

  • Multi-stream encoding

    Combines advanced camera optics with powerful processing and dual streaming (H.264 or MJPEG) in a single housing.

Specifications
Overview
Boards per Rack
N/A
Description
Full HD IP camera with embedded AID
Dimensions (H x W x D)
64 x 64 x 150 mm
Encoding Format
H.264, MJPEG
Maximum Streams
Unicast and/or multicast, max 20
Multi-Streaming
Dual streaming: H.264 (HP-MP) or MJPEG
Power
7W
Analytics
AID
AID Customizable overlay Video motion detection Image monitor (quality measurement) Tamper detection Privacy masks
Connections & Communications
Communication Standards
ONVIF profile S, NTCIP, SNMP
Data
RS232 or RS422/485
LAN Connector Type
10/100 Mbps RJ45 or SFP for fibre or IP over coax (ECO)
PTZ control
Yes
Electrical & Mechanical
Stand_Alone Form
12V DC or 24V AC or 802.3af PoE
Weight
390 g
Environmental & Approvals
Operating Temperature
-30° to +50°C (-22° to +122°F)
General
MTBF
> 300,000 hrs
Measurement & Analysis
Maximum resolution
Full HD (1920x1080) @ 30 fps
System Integration
Audio
1 full duplex stereo Optional: 24 bit audio transmission
Digital Inputs
2
Digital Outputs
2
Video Input
1/ 2.8" CMOS
Related Content
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

TrafiBot HD