Vehicle presence sensor

TrafiCam

Model: TrafiCam Narrow Go to Product Support
product image

FLIR TrafiCam is a vehicle presence sensor that combines a CMOS camera and a video detector in a single unit. FLIR TrafiCam detects moving and stationary vehicles at signalized intersections. Via detection outputs, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. This way, vehicle waiting time at traffic lights is reduced and traffic flows are optimized.

  • Direction-sensitive vehicle detection

    FLIR TrafiCam detects vehicles over multiple lanes and makes use of direction-sensitive presence zones.

  • Easy configuration, visual verification

    FLIR TrafiCam allows you to exactly position and verify the vehicle presence detection zones.

  • Easy installation

    FLIR TrafiCam is easy to install. Simply mount it on the existing infrastructure.

Specifications
System Overview
Detection Functionalities
Vehicle presence
Detection Zones
8
Communications
Communication PC/Sensor
Via interface
Compression
JPEG
Interface
1TI, 4TI ETH , 4TI ETH EDGE
Output
4 via interface 1TI 8 via interface 4TI ETH 8 via 4TI ETH EDGE & 4/Os xp
Electrical
Detection Distance
15 - 75 m
FCC
FCC Part 15 Class A
IP Address
No
Operating Voltage
12-26VAC/DC
PC Tool for Set-Up
TrafiCam PC Tool
Environmental
EMC
Electromagnetic Compatibility 2014/30/EU
Materials
Weatherproof (UV-resistant)
Protection Grade
IP67
Temperature Range
-34° to 80°C (-29.2° to 176°F)
Imaging & Optical
CMOS type
1/4" black & white
Focal Length
6.0 mm
Frame Rate
20 FPS
Lens Type
Narrow
Resolution
640 x 480 pixels (VGA)
Mechanical
Dimensions
Vertically mounted: 45 x 16 x 12 cm Horizontally mounted: 41 x 18 x 12 cm
Material
Aluminum
Mounting Height
3, 5-12 m
Sunshield
Optional
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiCam - Model: TrafiCam Narrow

Change Selection