Smart City Sensor

TrafiOne

Model: FLIR TrafiOne 156 Go to Product Support
product image

FLIR TrafiOne is an all-in-one sensor for traffic monitoring and dynamic traffic signal control. The FLIR TrafiOne uses thermal imaging and Wi-Fi technology to adapt traffic signals based on the presence detection of vehicles, bicycles and pedestrians, even in total darkness or adverse weather. The sensor also generates high-resolution data for measuring travel times for different modes of transport and to improve traffic flows. TrafiOne also includes an HD video camera for additional visual support.

  • Thermal imaging sensor

    Detects the presence of vehicles, bicyclists, and pedestrians in adverse weather and low light conditions.

  • Wi-Fi technology

    Secure Wi-Fi communication allows for quick and easy configuration of detection zones.

  • FLIR ITS-IQ

    TrafiOne information can be accessed by cloud-based data analysis solution FLIR ITS-IQ.

Specifications
System Overview
Detection Zones
8 vehicle presence zones 8 pedestrian presence zones
Functionality
Curbside and on-crossing pedestrian and bicycle presence detection Stopbar and advance vehicle and bicycle presence detection (optional license) Wi-Fi monitoring (optional license) Visual HD streaming video (optional license)
Communications
compression - thermal
MJPEG, MPEG-4, H.264
Compression - Visible
MJPEG, MPEG-4, H.264
Configuration
Web page via secure Wi-Fi or Ethernet
Ethernet
10/100 MBps
Frame Rate - Thermal
9 FPS
Output
N/O and 1 N/C dry contacts direct, 16 N/C dry contacts via TI x-stream
WiFi
IEEE 802.11
Electrical
Detection Distance
Stop-Bar Detection: 10–25 m (33–82 ft); recommended for 2 lanes only Pedestrian & bicycle presence: 10–20 m (33–65.6 ft)
FCC
FCC part 15 class A
Input Power
12 - 42 V AC/DC
Power Consumption
3 W
Power over Ethernet (PoE)
PoE A and PoE B
Powerline Communication
Up to 4 MBps via TI x-stream
Environmental
Detection Zones
NEMA TS2 specs
EU Directives
EMC 2004/108/EC, RoHS 2011/65/EU
IP Rating
IP67
Materials
All weatherproof UV-resistant
Temperature Range
-40° to 55°C (-40° to 131°F)
Imaging & Optical
Detector Type
Focal Plane Array (FPA) uncooled VOx microbolometer LWIR sensor, 8 to 14 µm wavelength
Frame Rate - Visual
30 FPS
HFOV - Thermal
95°
HFOV - Visual
56°
Resolution - Thermal
160 x 120
Resolution - Visual
1080 x 1920 HD color CMOS
Streaming Video
RTSP
Mechanical
Bracket
PA GF30 mounting clamps and aluminum tube
Installation Height
5.5 - 8.0 m
Material
Aluminum housing with PC GF10 sunshield
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiOne - Model: FLIR TrafiOne 156

Change Selection