High-performance client workstation optimized for United VMS monitoring operations

USS Client Workstation

Model: Dual Monitor Go to Product Support
product image

The FLIR USS Client is a high-performing and efficient workstation designed to address the needs of security operation centers - whether basic or highly advanced - and is optimized for FLIR United VMS products. It is also designed for dual/quad monitor configurations with full HD graphics.

Sales Contact Contact Sales
  • High performance

    The USS Client Workstation offers optimal performance and reliability, with the ability to connect to multiple monitors.

  • Cost Savings

    With fewer units required, short installation time, and a compact design, USS Client Workstation reduces the total cost of ownership.

  • Peace of Mind

    Optimized for United VMS software, the USS Workstation is easy to operate, expand and maintain.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Chipset
Intel® C246 Chipset
Dimensions
H x W x D : 290 × 93 × 292 mm (11.42 × 3.65 × 11.5 in)
Form Factor
Small Form Factor
Memory
8 GB 2666 MHz DDR4
Monitoring
Up to 420 FPS 1080p
Operating System
Microsoft Windows 10 Professional (x64)
Optical Drive
8x DVD±RW
Peripherals
QuietKey USB Keyboard and Optical Scroll USB Mouse
Power Supply
260 W, 100~240 VAC 50/60 Hz (auto)
Processor
Enterprise Quad-core Intel® Core i3-10105
Warranty
3-year ProSupport and Next Business Day on-site service
Weight
5.26 kg (11.57 lb)
System Integration
Audio Controller
Integrated High Definition Audio
Communication
Integrated Gigabit Ethernet controller
Display Ports
2 x Display Ports
I/O Ports
6 x USB 3.1, 4 x USB 2.0 1 x RJ45 1 x Audio line-out, 1 x Universal Audio Jack
I/O Slots
1 x half height PCIe x16 Gen3, 1 x half height PCIe x4 Gen 3, 1 x M.2 (22 × 80mm)
Video & Recording
Hard Drive
2.5" 256 GB Class 20 SATA Solid State Drive
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

USS Client Workstation - Model: Dual Monitor

Change Selection