24 Inch Full HD Monitor

USS Full HD Monitor

Go to Product Support
product image

Designed for Latitude, Horizon and Meridian clients, the USS monitor delivers brilliant display quality at Full HD resolution, making it an ideal choice for a complete FLIR solution.

Contact Sales
Contact Sales

Want more information on this product?

Call 1-800-322-3731 to speak with a knowledgeable specialist.

Specifications
General
Active Display Area
Horizontal: 527.04 mm (20.75 inches) Vertical: 296.46 mm (11.67 inches)
Aspect ratio
16:9
Backlight
LED
Brightness
250 cd/m²
Color Depth
16.7 million colors
Color Gamut
0.82
Contrast Ratio
1000:1
Dynamic Contrast Ratio
4 million:1
Panel Technology
In-plane switching, anti-glare with 3H hardness
Response Time
6 ms (gray to gray)
Stand
Height adjustable stand, tilt, swivel, pivot and built-in cable management
VESA Mounting Support
Quick Release feature (100 mm x 100 mm)
Viewable Image Size
Diagonal: 60.45 cm (23.8 inches)
Viewing Angle
Vertical/Horizontal 178°/178°
Warranty
3 Years
Cyber Security
Security
Security lock slot
Measurement & Analysis
Maximum resolution
Full HD Resolution maximizes detail captured by the cameras
System Integration
AC Input
100 to 240 VAC, 50 or 60 Hz ± 3Hz, 1.5 A
Connector
VGA | HDMI (1.4) | DP (1.2) | 3 USB 3.0 (2 down, 1 up) | 2 USB 2.0
Thermal Camera
Pixel Pitch
0.275 mm x 0.275 mm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

USS Full HD Monitor