Multi-functional video detection boards

FLIR VIP-IP

Go to Product Support
product image

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

  • Powerful, Reliable Intersection Control

    VIP boards integrate vehicle presence detection and traffic data collection into one cost-effective, powerful solution

  • Flexible, Robust Data Collection

    Deloy up to 24 Presence Detection zones, and 8 Data Collection zones in addtion to stop bar and advanced vehicle presence detection.

  • Easy Setup in the Field

    No computer required -- just connect to a video monitor for user-friendly setup of zone positioning and detection.

Specifications
System Overview
AID
AID overlay
Boards per Rack
4 (1/2 19" rack) or 8 (19" rack)
Description
AID module for IP cameras
Communications
Audio
No
Communication Standards
SNMP
Data
No
Digital Inputs
1
Digital Outputs
2
Encoding Format
H.264, MPEG-4, MJPEG
LAN Connector Type
10/100 Mbps RJ45
Maximum Streams
Max 4 unicast or multicast
Multi-Streaming
Single H.264 or MPEG-4 or MJPEG
PTZ control
No
Video Input
IP video: VGA, 4CIF or D1
Electrical
Maximum resolution
D1 @ 30 fps
MTBF
200,000 hrs
Power
< 4W
Stand_Alone Form
Box, 24 V DC (+/- 15%)
Environmental
Operating Temperature
-34° to +74°C (-29° to 165°F)
Mechanical
Dimensions
130 x 41 x 190 mm
Weight
200 g
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR VIP-IP