Fido® X2

Ultra-Portable Explosives Trace Detector

At less than 1.5 pounds and featuring a durable, ergonomic design, the Fido® X2 explosives trace detector (ETD) offers maximum portability. It features Teledyne FLIR's proprietary TrueTrace® technology to detect a broad range of chemicals used in the manufacture of homemade, commercial, and military explosives with best-in-class sensitivity. On-screen prompts guide security officers quickly through operation, so they can confidently clear vehicles and personal belongings passing through a security checkpoint.

FLIRSIM®

Virtual System Training Platform

FLIRSIM is a portable, rapidly deployed, all-inclusive system-level training tool that provides the functional equivalency of an FAA Advanced Aircrew Training Device (AATD) for FLIR Star SAFIRE 380 family sensors. Developed by MAG Aerospace, FLIRSIM can replicate any real-world scenario or environment on demand to enhance safety, mission effectiveness, and provide a tactical advantage during real-world missions. FLIRSIM delivers direct operational cost savings normally incurred during training.

identiFINDER® R300

High-Resolution Spectroscopic Personal Radiation Detector

The identiFINDER R300 is the world’s highest performing, pager-sized spectroscopic personal radiation detector (SPRD). It provides continuous detection and full threat identification (ANSI N42.48 library). The simple two-button user interface facilitates expedited threat response. Visible, audible, and tactile alarms rapidly alert the operator via the easy-to-read color display. On-board Bluetooth, web server, and GPS technologies make interagency communication easier than ever. The R300 is ideal for belt-worn passive-scanning, security checkpoints, border patrol, and first response.

Ranger® R1

Short-Range Perimeter Surveillance Radar

The Ranger® R1 is a ground-based perimeter surveillance and tracking radar that accurately detects personnel and vehicles at a range of up to 700 m. It scans a full 360° every second, covering up to 1.5 square km (0.6 square miles). Additional units — such as a mid-range Ranger® R2 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

MERLIN® Intelligence Suite

Making sensors work smarter and faster

The MERLIN Intelligence Suite is an adaptive system for 380-HD and 380-HDc high definition imaging sensors that reduces operator fatigue while improving crew effectiveness. Features like MERLIN MTI let operators stay sharply focused on assessing small targets that can be easily overlooked in the flood of information provided by HD thermal imagery.

Ranger® R2

Mid-Range Perimeter Surveillance Radar

The Ranger® R2 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 1,400 m. This ground-based radar works in virtually any climate, weather, or lighting condition, providing 24/7 security. Additional units — such as a short-range Ranger® R1 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Ranger® R20SS

Long-Range, High Resolution Target Detection Radar

The Ranger® R20SS is a ground and coastal surveillance radar specifically designed to detect and track personnel and vehicles within a 20-km range. With its solid-state electronic scanning capability and fast 2-Hz refresh rate, the Ranger R20SS delivers best-in-class target detection and acquisition performance. Because it operates in the X-band, R20SS is minimally affected by adverse weather or precipitation. It scans a +/-90° area twice per second with low false alarm rate.

FirstLook®

Throwable, Rugged Robot

FirstLook is a throwable, rugged, and expandable robot that provides immediate situational awareness, performs persistent observation and investigates dangerous and hazardous material while maintaining a safer stand-off distance for operators. FirstLook allows operations where other robots can’t fit or maneuver. This rugged, lightweight robot can be inserted into structures and provides operators with visual, audio, and sensor feedback before entry. The robot climbs small obstacles, overcomes curbs, turns in place and self-rights when flipped over.

Griffin G510

Person-Portable GC-MS

The portable Griffin™ G510 GC/MS (gas chromatograph mass spectrometer) helps responders identify chemicals in the field within minutes. This includes trace-level detection of narcotics like Fentanyl and its analogues, opioids, amphetamines, and other drugs-of-abuse, CWAs (including being validated for A-series or Novichok agents), explosives, TICs, environmental pollutants, and other chemicals of interest. The Griffin G510 GC/MS is a confirmatory decision support tool that helps guide response professionals in determining the appropriate next steps.

identiFINDER® R400

All-Purpose Radionuclide Identification Device

With over 20,000 devices deployed globally, the identiFINDER® R400 is the most widely deployed handheld radionuclide identification device (RID) in the world. It is used to detect, locate, measure, and identify radioactive sources and produces rapid visible, audible, and tactile alerts that expedite response measures. The identiFINDER R400 provides operators the ideal balance of size and weight for a wide variety of monitoring scenarios including all-purpose surveying, emergency response, and environmental monitoring.

R80D SkyRaider

Advanced Multi-Mission UAS

Developed for U.S. Defense and Federal Government Customers, the R80D SkyRaider delivers a range of versatile Group 2-3 payload capabilities with the agility and single-operator deployment footprint of a proven Group 1 VTOL aircraft. With its ability to carry and deliver multiple payloads up to 7.7 lbs, an open architecture, and one of the fastest, most powerful embedded artificial intelligence (AI) computing devices available on a sUAS, the SkyRaider is redefining what’s possible with a man-packable UAS.

Ranger® R20SS-3D-XR

Air and Ground Drone Surveillance Radar

The new Ranger® R20SS-3D-XR detects micro UAS targets to 3 km and more, pedestrians up to 8 km out, and light vehicles up to 15 km out. Scan mode options include fixed sector and alternating sectors with an optional pan-tilt mount for a full 360°. For optimal performance, a 4-panel option is offered that can provide a 2-Hz refresh rate on a full 360 degree azimuth coverage. Fast 2-Hz refresh improves detection and tracking of micro drones. AI based automatic target classification greatly filters out unwanted targets and focuses on potential threats.

Ranger® R3

Long-Range Perimeter Surveillance Radar

The Ranger® R3 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 2,800 meters in virtually any climate, weather, or lighting condition to provide 24/7 security. Able to scan 360° every second to monitor more than 24 square kilometers (9.6 square miles), it can be integrated in an overlapping array with a variety of other radar and EO/IR units to conform to terrain profiles and protect larger areas such as borders.

Ranger® R3D

Long-Range Perimeter Surveillance Doppler Radar

The Ranger R3D is a dual mode, ground surveillance radar designed to provide efficient, 24/7 persistent surveillance, both within and beyond the fence. Operating in the Ka-band, the Ranger R3D leverages the resolution and accuracy of advanced FMCW technology and the extended range and terrain adaptability of Doppler in a single, compact, and lightweight package. Ruggedized for permanent, all-weather installations and mobile, stop-and-scan operations, its low minimum detection velocity (MDV) detects slow-moving threats such as walkers and crawlers.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R425

Next Generation Radionuclide Identification Device

The identiFINDER® R425 is the next generation of the most deployed radionuclide identification device (RID), offering 360-degree coverage so you can locate and measure gamma and neutron radioactive sources with confidence. The updated capabilities on the identiFINDER R425 include a higher resolution detector option, higher dose rate capability, and a new glass screen cover for scratch protection. With the familiar identiFINDER user interface and 3-button control, you can operate the R425 quickly, communicate results, and take command of any situation, in any environment, remotely. When other systems fail in extremely high gamma fields, the identiFINDER R425 provides pinpoint accuracy and remains fully operational. The R425 provides an ideal balance of size, weight, and performance for various missions including surveying, emergency response, and environmental monitoring.

ION M640x

Short-Range Tactical Quadcopter

The ION M640x is the next generation of tactical quadcopter building on the capabilities of the ION M440. Equipped with a Teledyne FLIR 640 thermal imager, a near-infrared laser illuminator, and all-new object tracking, the ION M640x is on the cutting edge of IR technology. The ION M640x tactical quadcopter is an American designed, developed, manufactured, and supported system. This system is equipped with the best sensor and laser technology Teledyne FLIR has to offer, unique capabilities for special missions, and Teledyne FLIR’s high standard of service and support.

Ranger® R5

Long range, high resolution Perimeter surveillance Radar

The Ranger® R5 is a ground-based radar, designed to withstand the rigors of a desert environment. Providing 24/7 security to ranges of up to 5,000 meters, the Ranger R5 scans a full 360° every second, effectively monitoring up to 78 square kilometers (30 square miles). Multiple units can be installed with overlapping coverage areas to protect larger areas such as borders. Network with FLIR EO/IR imagers to initiate slew-to-cue capability.

ION M440

Short-Range Tactical Quadcopter

The ION M440 is a tactical short-range reconnaissance quadcopter purpose-built for austere environments. The ION is a small, light-weight, ruck-sack portable drone. This system gets in the air fast, ready to perform advanced autonomous functions while operating in obstacle-rich environments. GPS-denied flight capabilities, day and nighttime collision avoidance, and agile flight control make it an ideal reconnaissance air vehicle. The ION is NDAA-compliant and pre-approved for government acquisition by the Defense Innovation Unit’s Blue sUAS Program.

Ranger® R5D

Long range, high resolution Perimeter Surveillance Doppler Radar

The Ranger® R5D is a dual mode, ground surveillance radar designed specifically for the environmental conditions common to the Middle East region. As a dual mode radar, the Ranger R5D uses FMCW modulation and can be operated in either Fast Scan or Doppler mode with a Fast Scan range up to 5km. Low minimum detection velocity (MDV), high resolution, and advanced tracking algorithms result in low false alarm rates.

Ranger® R6SS

Man Portable Long Range Ground Surveillance Radar

The man-portable Ranger® R6SS is an electronic scanning, long-range radar specifically designed to detect and track personnel and vehicles within a 10-km range. Light and small, the Ranger R6SS provides best-in-class target detection and acquisition performance in a form factor that fits in a backpack. Its low false alarm rate and extremely reliable operation builds operator trust and yields high operational availability.

SkyRanger® R70

Advanced Multi-Mission UAS

Developed for the most demanding UAS operations, the SkyRanger R70 establishes a new benchmark for small UAS performance and reliability. With its expanded carrying capacity, open architecture, and advanced autonomy and artificial intelligence, the R70 is redefining what’s possible with a small VTOL UAS.

Griffin G460

Mobile GC-MS with Air Sampling

The Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R440

Highly Sensitive, Sourceless Handheld RID

The identiFINDER® R440 is a lightweight, source-less radionuclide identification device (RID) that delivers sensitive detection and fast results for routine survey or secondary screening response missions. The R440 is available with NaIL, NaI, LaBr and CLLBC detector options to respond to radiological threats from farther away, behind heavier shielding, and with better resolution than similarly-sized RIDs. The extended energy range provides neutron indication in the NaI (G) version. Its light weight makes single-handed operation easy during extended operations, while the IP67-rated enclosure is built to survive. The bold, easy-to-read interface with 360° EasyFinder™ mode expedites decision-making to keep personnel and the community safe. Hot swappable batteries facilitate continuous operation on extended missions and the ability to charge batteries outside on the instrument while the instrument is on standby ensures instant readiness in the response vehicle.