Support Center

Land Systems - Vehicle & Mobile Systems

All Products (16) Grid view Grid view List View List View

SUMIT360™

Situational Understanding Mission Intelligent Technology

The SUMIT360™ provides military armored vehicle operators with an innovative, 360 degree view of the environment around the vehicle utilizing advanced sensor technology to improve threat and obstacle detection that could pose a threat to ground forces, and their mission. Equipped with powerful multi-spectral sensors in each module, the system uses on-board processing to form seamless, stitched images to provide a full field of view in any terrain, and virtually any conditions, day or night. With additional target detection and identification capability, the system can also be paired with advanced analytics and Artificial Intelligence (AI) to provide vehicle crew, and transported troops a threat detection and classification to provide critical decision support before opening the hatch. The system also provides the ability to support remote or optionally manned configurations.

TacFLIR® 230

Compact Short range HD Multi-spectral Surveillance System

The TacFLIR® 230 provides maximum sensor range performance including a high-resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWIR thermal camera with 18x total magnification, and optional laser pointer and rangefinder. At 41 pounds and with a nine-inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs.

TacFLIR® 240

Medium-Range HD Multi-Spectral Surveillance System

The TacFLIR 240 is a new and advanced system ready to meet the ISR needs for both land vehicle applications and fixed installations. Designed to meet the demands of military operations, the system delivers best-in-class EO/IR imagery in a lightweight turret with superior image processing. TacFLIR 240 provides a unique and customizable onscreen user interface (UI) which can be based on mission or operator preferences, reduce screen clutter, and minimize distractions. Compact and lightweight, the TacFLIR 240 delivers exceptional target recognition and a built-in IMU will give operators stabilized imagery, and target location accuracy for mission confidence.

TacFLIR® 240-EP

Medium-Range HD Multi-Spectral Surveillance System

TacFLIR 240-EP is an advanced land-based sensor designed to meet a variety of applications for military and federal law enforcement. Containing the same HD payload options within its lightweight stabilized turret as the TacFLIR 240, but also Extensible Processing (EP) capabilities which are hosted by the Control Electronics Unit (CEU). The system supports advanced image-processing like Multi-Spectral Dynamic Imaging (MSX®), Adaptive Temporal Filtering (ATF) and Advanced Local Area Processing (ALAP) via a high-performance computing engine and dedicated graphics processor unit (GPU). Multi-sensor capabilities like HD thermal, HD daylight and HD low light camera options, alongside eye-safe laser range finder and laser pointer assist with best-in-class detection, recognition and identification (DRI) help meet evolving threats and mission challenges.

TacFLIR® 280-HDEP

Medium Range HD Multi-Spectral Surveillance System

The TacFLIR 280-HDEP is an essential system for ground vehicle surveillance and fixed installations. With an all-new stabilized payload assembly for enhanced reliability, the TacFLIR 280-HDEP is ready for a variety of land missions, and the modular and scalable control electronics unit (CEU) is capable of hosting powerful video processing and Aided Target Recognition (AiTR), as well as third-party algorithms. Designed to meet the rigorous demands of military operations, the system delivers best-in-class EO/IR imagery and optional Display Interface Boards (DIB) which allow the operator to stream up to four independent video streams. In addition, there is also a removable terabyte hard drive w/DVR to record over 80 hours of compressed video and 250 screen captures.

TacFLIR® 380-HD

Long range HD Multi-spectral Surveillance System (Single LRU)

The TacFLIR 380-HD is a state-of-the-art ISTAR sensor designed for land vehicle applications. Identical to airborne and maritime versions of the Star SAFIRE 380-HD, TacFLIR 380-HD goes further with other sealings and shock mounts for land vehicle environments. Payloads include a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, a laser range finder, and a laser pointer. Four-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

TacFLIR® 380-HLD

Full HD EO/IR Laser Targeting System

The TacFLIR® 380-HLD combines laser target designation with digital, high-definition EO-IR imaging for land vehicle applications. As a targeting system, TacFLIR 380-HLD is unmatched in its ability to optimize performance of precision-guided munitions from land vehicle environments. Payload includes a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, and high powered laser designator (LD). Four-axis stabilization gives the TacFLIR 380-HLD highly accurate geo-lock and target tracking capabilities.

ThermoSight RWSS LR

With decades of experience from designing and manufacturing exceptional military sights, FLIR now offers powerful remote weapon sights. The cost-effective ThermoSight™ RWSS-LR includes multi-sensor imaging based on cooled MWIR, including Day-TV and LRF.

ThermoSight® V4000E

Remote Weapon Systems Sight

The ThermoSight® V4000E is a cooled midwave infrared (MWIR) sight for long-range remote weapon systems designed to maximize performance and stand off range. It has a wide field of view of 10 degrees to scan the scene for threats and targets a narrow 2 degrees field of view for target assessment and accurate timing. The ThermoSight® V4000E has superior automatic detail enhancement (ADE), a proven low-life cycle cost, and a fast and reliable calibration mode (NUC) for easy operation.

ThermoVision DSL

Vehicle Vision Systems

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 degree FOV.

ThermoVision Dual Sensor (DS)

Dual IR and EO Vehicle Situational Awareness Sensor

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

ThermoVision SS

The SS camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The SS system is based on an uncooled thermal camera to provide good situational awareness day and night.

ThermoVision SSL

Thermal imager for Vehicle Situational Awareness with Protective Lid

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.

TacFLIR® 280-HD

Compact Long range HD Multi-spectral Surveillance System

TacFLIR 280-HD is a high-performance land-based imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and in the toughest terrain. Tailored for mobile deployment with high definition imaging and powerful optics and INS, TacFLIR 280-HD reveals the details necessary for long range vehicle detection, identification, and threat assessment.

ThermoVision DV55

Thermal Imager for Vehicle Driver View

Developed for tracked and wheeled military vehicles, ThermoVision DV55 is a thermal imager for driver's vision enhancement. FLIR's suite of steerable vehicle vision enhancement sensors provide the critical advantage to both drivers and observers.

ThermoVision SA90

Thermal Imager for Vehicle Situational Awareness

The ThermoVision SA90 imager can be mounted virtually anywhere on any vehicle, providing visual confirmation of the area immediately surrounding the vehicle. Multiple SA90 units can be cluster mounted to provide wider angles of coverage from a single mounting point.