Support Center

sUAS Cameras & Kits

All Products (19) Grid view Grid view List View List View

M200 V2 Series

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

SIRAS

Professional Drone With Thermal and Visible Camera Payload

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

The quick-connect Vue® TV128 payload features patented MSX® technology, adding visible-light outlines to thermal imagery to provide critical information in real time. The 16MP visible camera delivers clear, pinpoint details with a 128x zoom. A 640x512-pixel, radiometric FLIR Boson® provides sharp thermal imagery, 5x digital zoom, and accurate temperature-measurement.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. To further protect data chain of custody, pilots are not required to create an online profile, increasing ease of use and reducing potential unintended online data access. SIRAS provides best-in-class imagery, mission flexibility, secure data, and compatibility with the leading photogrammetry software enabling the pros to get the job done.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

VUE® TZ20-R

High Resolution, Radiometric Gimbaled Thermal Zoom Drone Payload

Made in the USA, the radiometric Vue TZ20-R thermal-zoom drone payload enables DJI V2 Matrice 200 series and 300 pilots to see and measure thermal details, increasing the value and extending the lifetime of their drone fleet. The Vue TZ20-R features two BosonĀ® thermal cameras that put four times more pixels on target at every zoom level versus all competition and offers an unmatched 20x zoom capability.

Utility, roofing, solar farm, and other industrial inspectors can zoom into objects of interest, identify them with unmatched clarity, and take and record radiometric temperature measurements, all from a safe standoff distance. Emergency response pilots in search and rescue, law enforcement, firefighting, and public safety can search for and observe in silence while using the thermal zoom to reduce false positives and make critical decisions faster with the affordable Vue TZ20-R. The combination of performance-leading thermal zoom and radiometry enables more efficient missions with faster search, silent surveillance, and safer stand-off inspections.

The Vue TZ20-R will discontinue on November 21, 2023. The last day of support from Teledyne FLIR will be December 2024, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the EOL notice below.

FLIR Vue Pro R

Radiometric Drone Thermal Camera

The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

FLIR Vue Pro

Thermal Camera for Drones

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

FLIR Vue® TZ20

High Resolution Dual Thermal Zoom Payload

Made in the USA, the VUE TZ20 thermal-zoom payload is designed to improve mission success for drone pilots flying the DJI V2 Matrice 200-series and 300 airframes. Its dual-Boson provides a wide 95-degree field of view for maximum situational awareness and a narrow 18-degree field of view to enable high resolution thermal zoom. The TZ20 puts four times more pixels on target at every zoom level vs. all competitors and offers an unmatched 20x zoom capability. The VUE TZ20 enables expanded search-area S&R missions, law enforcement surveillance in silence, and detailed industrial inspections from a safe stand-off distance. Reduce false positives and make critical decisions faster with the affordable VUE TZ20.

Zenmuse XT Premium Aerial Thermal Imaging

Premium Aerial Thermal Imaging

Zenmuse XT makes thermal imaging from the air easier than ever. Perfectly integrated, Zenmuse XT combines DJI’s gimbal expertise and image transmission with FLIR’s industry-leading thermal imaging technology. Available in two thermal resolution options, Zenmuse XT is compatible with the DJI Inspire 1 and Matrice 100, 200, and 600 series, providing the ultimate thermal imaging experience for whatever your drone application may be.

FLIR Duo®

Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

FLIR Duo® Pro R

Discontinuing June 10, 2022

FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.

The FLIR Duo® Pro R will discontinue on June 10, 2022. The last day of support from Teledyne FLIR will be July 1, 2023, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the FAQ.

FLIR Duo® R

Radiometric Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

FLIR Vue

Thermal Camera for sUAS

With FLIR Vue™ you get all the thermal imager you need for sUAS operations without having to pay for functionality you'll never use. Pre-configured to give you optimal imagery in a wide variety of conditions, FLIR Vue is light enough that it won't throw off your center of gravity or impact your flight times. With simple power-in and video-out connections, it's easy to integrate and get flying on just about any platform

DJI Mavic 2 Enterprise Dual

UAS Thermal Imaging Kit

Designed to empower a new generation of workers, the Mavic 2 Enterprise DUAL with thermal imaging is the ultimate expression of a tool that delivers beyond expectation to meet current workplace challenges and future demands. It combines gimbal technology, mobile app integration, and video transmission to provide reliable aerial thermal imaging to a wide range of industries.

Power & Video Module

Vue Pro Power & Video Module