Support Center

FLIR ONE

All Products (6) Grid view Grid view List View List View

FLIR ONE® Edge Pro

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

The innovative FLIR ONE® Edge Pro wirelessly connects to your smart device so you can easily inspect targets that are out of reach – or clip it onto your phone or tablet for one-handed operation. Combining VividIR™ and FLIR MSX® (Multi-Spectral Dynamic Imaging), you can take crisp thermal images from any position or angle with a natural grip. FLIR Ignite™ allows you to instantly upload images and videos from your FLIR ONE® Edge Pro to the cloud where you can edit, organize, store, and share data. Compatible with iOS and Android smartphones and tablets, the FLIR ONE® Edge Pro can be used without limitations, regardless of carrier, operating system, or future smart device upgrades.

FLIR ONE® Pro

Pro-Grade Thermal Camera for Smartphones

The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.

FLIR One® Pro LT

Pro-Grade Thermal Camera for Smartphones

FLIR ONE® Pro LT has the power to find hidden problems faster than ever. With the enhanced resolution of FLIR VividIR™, added perspective of FLIR MSX®, and the convenience of the OneFit™ adjustable connector, FLIR ONE® Pro LT works as hard as you do. Whether you're a professional or just focused on DIY projects, the FLIR ONE® Pro LT has the powerful features you need at an affordable price.

FLIR ONE Gen 1

The FLIR ONE is a lightweight accessory for your iPhone 5/5s that shows you the world with a unique blend of thermal and visible imaging. The FLIR ONE shows you the world from a "Thermal Perspective" with live thermal infrared imagery using the FLIR ONE iPhone app. It works by detecting heat energy, so you can see in complete darkness so you can detect intruders, observe wildlife at night, and detect energy leaks, hidden moisture and other problems around your home.

FLIR ONE Gen 2

With the ability to see what the naked eye can’t, the FLIR ONE™ for Android and FLIR ONE for iOS provide thermal images of minute temperature differences, giving users the power to see in the dark, observe invisible heat sources, compare relative temperatures, and see through light fog and smoke. FLIR ONE for Android and Apple products is an attachment that connects to mobile devices via either micro-USB (Android) or lightning connector (Apple).

FLIR ONE® Gen 3

Professional Thermal Camera for iOS™ and Android® Smartphones

The FLIR ONE® Gen 3 is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. FLIR ONE® Gen 3 cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, FLIR ONE® Gen 3 thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go.