Support Center

All Products (320) Grid view Grid view List View List View

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR E96

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E96 is our first pistol-grip camera with 640 × 480 thermal resolution so inspectors can survey high-voltage, hazardous targets safely and quickly diagnose electrical and mechanical failures. Interchangeable AutoCal™ lenses offer complete coverage of near and distant targets, with the laser distance meter ensuring the crisp focus needed for accurate temperature measurement. The onboard FLIR Inspection Route runs pre-planned routes to help inspectors stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E96 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR GFx320

OGI Camera for Hazardous Locations

The FLIR GFx320 represents ground-breaking technology for visualizing fugitive hydrocarbon leaks at natural gas well sites, off-shore platforms, liquid natural gas terminals, and more. Its certifications for use in hazardous locations allow surveyors to work confidently while maintaining safety. FLIR designed the GFx320 with the user in mind, offering ergonomic features such as the articulating LCD screen to help you avoid fatigue during all-day surveys.

FLIR Thermal Studio Suite

Analysis and Reporting Software

The FLIR Thermal Studio Suite helps users manage thousands of thermal images and videos, whether they're from a handheld thermal imaging camera, unmanned aircraft system (UAS), acoustic imaging camera, or optical gas imaging (OGI) camera. This subscription software offers the advanced processing features needed for predictive maintenance on critical components, system troubleshooting, and increased productivity. Add the optional FLIR Route Creator plug-in to Thermal Studio Pro to streamline inspection workflows and simplify reporting. Users create their route in the software and download it directly to any FLIR camera with Inspection Route enabled. The camera then directs the user through the inspection in a logical sequence, organizing data and thermal images by asset. Available in more than 20 languages, FLIR Thermal Studio software is key to producing professional thermal images and reports.


Plans range from free to paid standard and premium plan options.

M200 V2 Series

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

FLIR A500f/A700f Advanced Smart Sensor

Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Early Fire Detection

FLIR A500f and A700f Advanced Smart Sensor Thermal Cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for outdoor condition monitoring and early fire detection applications. These cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs. Featuring a protective housing designed to withstand harsh environmental conditions, FLIR A500f/A700f cameras combine unmatched thermal imaging with edge computing and industrial internet of things (IIoT) for simplified inclusion in new or existing networks. For VMS integrations, thermal and visible streams can be viewed independently or simultaneously. The cameras are easy to add, set up, and operate in HMI/SCADA systems, offering automation system solution providers a running start.

FLIR A50/A70 Smart Sensor

Fixed-Mount Thermal Camera

FLIR A50 and A70 smart sensor cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for condition monitoring and early fire detection applications. With options for Wi-Fi, an integrated visual camera, and ONVIF S compatibility, FLIR A50/A70 cameras are a flexible, configurable solution to meet the unique needs of automation customers across a broad range of industries. When used as a system component for cloud and Industrial Internet of Things (IIoT) solutions, A50/A70 cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs.

FLIR E86

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E86 is packed with the high-performance features needed for fast, accurate detection of hot spots and hidden deficiencies. This 464 ×348 pixel thermal camera has an expanded temperature measurement range for easier detection of hot spots and hidden anomalies on electrical and mechanical assets. Interchangeable AutoCal™ lenses offer complete coverage of near and distant targets, while FLIR imaging technology such as UltraMax® and MSX® ensure crisp, vibrant thermal images. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E86 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

FLIR QL320

Quantitative Optical Gas Imaging System for GF620/GFx320/GF320

The QL320 is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. In addition, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying difficult-to-measure gas leaks.

FLIR Route Creator

Inspection Workflow Software Plugin—12-Month Subscription

The FLIR Route Creator Plugin for FLIR Thermal Studio Pro allows you to create and export inspection routes. Download these routes to FLIR T-Series cameras running the optional FLIR Inspection Route, and you have a powerful tool for streamlining inspections of multiple assets across a large site or across several locations. The route guides the inspector along planned inspection points, where images and data are collected in a structured manner. Once the inspection is complete, results can be imported back to FLIR Thermal Studio Pro for analysis and reporting. The FLIR Route Creator Plugin is available as a 12-month subscription.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

QL320

Quantitative Optical Gas Imaging System for GF620/GFx320/GF320

The QL320 by Providence Photonics is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. Plus, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying gas leaks.

FLIR A50/A70 Image Streaming

Fixed-Mount Thermal Camera

FLIR A50 and A70 Thermal Image Streaming Cameras are the right choice for users who want camera control capabilities and image streaming over Ethernet, as well as flexibility to perform analytics and raw data collection on thermal characteristics using preferred software applications. With options for Wi-Fi, an integrated visual camera, compressed radiometric image streaming, and ONVIF S compatibility, these small and lightweight fixed-focus automation cameras will optimize process control and quality assurance to improve yield, product quality, through-put time, and lower costs.

FLIR E76

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E76 offers complete coverage of near and distant targets through a range of interchangeable AutoCal™ lenses, with fields of view for everything from wide-angle roof inspections to electrical inspections performed from a safe distance. A step up from the FLIR E54, the E76 includes an optional temperature range to 1000°C (1832°F), laser-assisted autofocus, a nd 3 area measurement boxes. The 320× 240 thermal resolution produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX® technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E76 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR GF320

Infrared Camera for Methane and VOC Detection

The FLIR GF320 detects hydrocarbon and volatile organic compound (VOC) emissions from natural gas production and use. With this optical gas imaging camera, inspectors can check thousands of components and see potential gas leaks in real-time. The GF320 is lightweight, offers both a viewfinder and LCD monitor, and has direct access to controls. Embedded GPS data helps in identifying the precise location of faults and leaks, for faster repairs.

FLIR SV87-KIT

Vibration Monitoring Solution

Vibration trending and analysis can help detect serious problems with industrial machines long before the damage can be seen. That’s why the FLIR SV87-KIT Vibration Monitoring Solution is essential for manufacturing processes that use rotating machinery, industrial pumps, fans, gearboxes, and motors. The included remote monitoring gateway stores sensor data and wirelessly transmits readings in real time to a mobile device or PC. This allows professionals to make knowledgeable decisions about machine operation and maintenance without having to wait for the next manual inspection – reducing unplanned downtime, lowering operational costs, and improving profitability.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

FLIR Axxx-Series Smart Sensor

Fixed-Mount Thermal Camera

The FLIR Axxx-Series Thermal Smart Sensor Camera has the features automation solution providers need for complex monitoring applications, including critical infrastructure, product quality, and early fire detection. The Smart Sensor configuration includes multiple measurement tools and alarms while also providing computing-on-the-edge, with analytics performed at the camera level for immediate results. With a range of lens choices, motorized focus control, and unrivaled connectivity, A400/A500/A700 cameras offer unmatched power and flexibility. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

FLIR E54

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E54 offers the resolution and sensitivity you need for basic condition monitoring, electrical/mechanical inspection, and building inspection. The 320 ×240 pixel thermal detector accurately measures temperatures up to 650°C (1202°F) and produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX®technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E54 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR GF306

SF6 Optical Gas Imaging Camera

The FLIR GF306 optical gas imaging camera visualizes sulfur hexafluoride (SF6) and other gas emissions without the need to shut down operations. SF6 is used in the electric power industry as an insulator and quenching medium for gas-insulated substations and circuit breakers. The portable, non-contact GF306 allows you to quickly scan substations for leaks while maintaining a safe distance from high-voltage equipment. By catching leaks early, the GF306 reduces lost revenue to breakdowns and repairs.

FLIR InSite

Discontinuing March 31, 2021

Service for the discontinued FLIR InSite™ Mobile app ended on March 31, 2022. Users now have until Wednesday, June 15th to transfer inspection results and images from their flirinsite.com account. You can migrate your existing data to the new FLIR Ignite Cloud Storage or onto your hard drive to save in a platform of your choice. Any data not transferred by June 15 will be lost. For more information please reference the FAQ.

FLIR Axxx-Series Image Streaming

Fixed-Mount Thermal Camera

FLIR Axxx-Series Thermal Image Streaming Cameras offer the monitoring capabilities needed to accurately detect and identify thermal issues across manufacturing and industrial processes. With multiple field-of-view choices, multi-streaming capabilities, motorized focus control, and optional compressed radiometric streaming over Wi-Fi, these fixed-mount camera solutions can tackle the most complex remote monitoring objectives. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.