Support Center

Acoustic Imaging Cameras

All Products (4) Grid view Grid view List View List View

FLIR Si124

Industrial Acoustic Imaging Camera

The FLIR Si124 acoustic imaging camera can help you locate pressurized leaks in compressed air systems or detect partial discharge from high-voltage electrical systems. This lightweight, one-handed solution can be used to identify issues up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124 produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124 features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124 can help facilities save money on utility bills and delay the expense of installing new compressors.
Available in additional models which include a cordless battery option: the Si124-LD for leak-detection applications, or the Si124-PD for electric utility applications. View the models in the related products section below.

FLIR Si124-LD

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

The FLIR Si124-LD acoustic imaging camera can help you locate pressurized leaks in compressed air systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-LD features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD can help facilities save money on utility bills and delay the expense of installing new compressors.
Available in additional models which include a cordless battery option: the Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

FLIR Si124-PD

Industrial Acoustic Imaging Camera for Partial Discharge Detection

The FLIR Si124-PD acoustic imaging camera can help you detect partial discharge from high-voltage electrical systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-PD features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-PD can help facilities save money on utility bills.
Available in additional models which include a cordless battery option: the Si124-LD for leak-detection applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

FLIR Si124-LD Plus

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

The FLIR Si124-LD Plus is an easy-to-use, stand-alone system for locating and quantifying pressurized leaks in compressed air systems. This lightweight, one-handed solution is designed to help maintenance, manufacturing, and engineering professionals identify air leaks up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124-LD Plus produces a precise acoustic image that visually displays ultrasonic information, even in loud, industrial environments. The acoustic image is overlaid in real time on a digital camera picture, allowing you to accurately pinpoint the source of the sound. The Si124-LD Plus features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD Plus can help facilities save money on utility bills and delay the expense of installing new compressors.

Available in additional models which include: the Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.